目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 820 - Toggle clamps, Type MC, U-bar version, with two flanged washers and GN 708.1 spindle assembly
Elesa+Ganter
铰接夹
GN 820
GN 820 MC
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn820_s/gn820_mc/gn820_mc_asmtab.prj},{NB=Schnellspanner GN 820-130-MC (closed)},{PARTNUMBER=GN 820-130-MC},{MODELLO=130/MX},{CONF=1},{VERS=3},{ESECUZIONE=Acciaio inox},{AX=170},{BX=51},{CX=29},{DX=56},{DXX=56.0},{EX=40},{FX=36},{GX=26},{HX=26},{IX=-},{LX=6,5},{MX=14},{NX=2,5},{OX=32},{PX=6},{QX=5,5},{FH1X=100},{FH2X=200},{GRX=200},{PPATH=gn820_mc_asmtpl.prj},{GROESSE=130},{POS=0},{FH=1000},{A=32},{B1=36},{B2=40},{B3=6.5},{D1=M6},{D2=5.5},{H1=51.0},{H2=30.5},{H3=16},{H4=25.5},{H5=14},{L1=168},{L2=92},{L3=53},{L4=64},{L5=55},{M1=26},{M2=22.4},{M3=28.4},{R=62.0},{S1=2.5},{S2=5},{W=17.5},{VERSS=8},{WEIGHT=0.2150},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails},{V=1},{V2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
~
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
H1
~
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
max.
[mm]
L1
~
[mm]
L2
~
[mm]
L3
~
[mm]
L5
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
R
[mm]
S1
[mm]
W
Adjustable Range
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Toggle clamp GN 820-25-MC
GN 820-25-MC
25
400
10
24
24.5
4.3
M4
4.3
23.0
12
7
13.5
3
69
43
20
23
15
16
16
24.5
1.2
3.5
0.0300
82057000
YES
Toggle clamp GN 820-75-MC
GN 820-75-MC
75
900
20
28
26
5.5
M5
4.5
37.0
20
11
19
5
118
67
40
45
13.5
16
19
43.0
2
15
0.0900
82057000
YES
Toggle clamp GN 820-130-M...
GN 820-130-MC
130
1000
32
36
40
6.5
M6
5.5
51.0
30.5
16
25.5
14
168
92
53
55
26
22.4
28.4
62.0
2.5
17.5
0.2150
82057000
YES
Toggle clamp GN 820-230-M...
GN 820-230-MC
230
1700
37
44
42
8.5
M8
6.5
61.5
36.5
18
30
12.5
196
110
63.5
68
26
26
31.5
72.0
3
20
0.3500
82057000
YES
Toggle clamp GN 820-355-M...
GN 820-355-MC
355
1800
58
60
56
10.4
M10
8.5
83.0
50
22
37
23.5
270
161
96
77
41
38.8
43
108.5
3.5
19
0.7500
82057000
YES
Toggle clamp GN 820-455-M...
GN 820-455-MC
455
3200
65
70
65
12.4
M12
8.5
98.5
60
26
43
27.5
309
186
116
100
41.5
40
43
126.0
4
33
1.3200
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表