目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 820.3 - Toggle clamps, Type MLC, offener Spannarm, mit 2 Flankenscheiben und Andrückschraube GN 708.1
Elesa+Ganter
铰接夹
GN 820.3
GN 820.3 ST
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn820_3/gn820_3_st/gn_820_3_mlc_asmtab.prj},{NB=Schnellspanner GN 820.3-130-MLC (closed)},{PARTNUMBER=GN 820.3-130-MLC},{AA=2},{GROESSE=130},{TYP=MLC},{ESECUZIONE=Acciaio inox},{ANGOLO= [0:90]},{VER13=2},{VER2=3},{PRA=2},{POS=1},{FH=2000},{A=32},{B1=36},{B2=40},{B3=6.3},{D1=M6},{D2=5.6},{H1=51.0},{H2=30.5},{H3=16},{H4=25.5},{H5=14.0},{L1=172},{L2=92.5},{L3=54.0},{L4=64.0},{L5=55},{M1=26.0},{M2=22.4},{M3=28.4},{R=62.5},{S1=2.5},{S2=0},{W=17.5},{B=51},{AS=171,5},{C=30,5},{D=56,5},{E=40},{F=36},{G=24,4÷28,4},{H=26},{I=-},{L=6,3},{M=16},{N=2,5},{O=32},{P=M6},{Q=5,6},{FH1=100},{FH2=200},{GR=200},{WEIGHT=0.2300},{CTN=82057000},{ROHS=YES},{PPATH=../gn_820_3_st/gn_820_3_asmtpl.prj},{INFOEG=Produktdetails},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
≈
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
H1
≈
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
max.
[mm]
L1
≈
[mm]
L2
≈
[mm]
L3
≈
[mm]
L5
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
R
[mm]
S1
[mm]
W
Adjustable Range
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Toggle clamp GN 820.3-75-...
GN 820.3-75-MLC
75
900
20
28
26
5.3
M5
4.5
37.0
20.0
11
19.0
5.0
118
67.0
40.0
45
13.5
16.0
19.0
42.5
2.0
15.0
0.1000
82057000
YES
Toggle clamp GN 820.3-130...
GN 820.3-130-MLC
130
2000
32
36
40
6.3
M6
5.6
51.0
30.5
16
25.5
14.0
172
92.5
54.0
55
26.0
22.4
28.4
62.5
2.5
17.5
0.2300
82057000
YES
Toggle clamp GN 820.3-230...
GN 820.3-230-MLC
230
1700
37
44
44
8.5
M8
6.6
61.5
36.5
18
30.0
12.5
196
109.0
64.5
68
26.0
26.0
31.5
71.5
3.0
20.0
0.3800
82057000
YES
Toggle clamp GN 820.3-355...
GN 820.3-355-MLC
355
1800
58
60
58
10.5
M10
8.6
83.0
50.0
22
37.0
21.5
270
160.0
98.5
77
41.0
38.8
43.0
109.0
3.5
19.0
0.8000
82057000
YES
Toggle clamp GN 820.3-455...
GN 820.3-455-MLC
455
3200
65
70
65
12.5
M12
8.7
99.0
60.0
26
43.0
27.5
305
184.0
116.0
100
41.5
40.0
43.0
126.0
4.0
33.0
1.3300
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表