目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 330 - Cables with connector coupling, Type G, Anschlusskupplung gerade
Elesa+Ganter
铰链及连接件
GN 330
GN 330- M12- G
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn330/gn330_m12_g/gn330_m12_g.prj},{NB=Kabel mit Anschlusskupplung GN 330-M12x1-4-G-10},{PARTNUMBER=GN 330-M12x1-4-G-10},{G=M12x1},{PO=4},{L1=10},{D1=5},{D2=15.0},{L2=42},{WEIGHT=0.3000},{CTN=85444290},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
G
Thread
ⁿ/ₐ
PO
Poles
ⁿ/ₐ
L1
Cable length
[m]
D1
[mm]
D2
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cable with connector coup...
GN 330-M8x1-3-G-2
M8x1
3
2
4
9.6
35
0.0174
85444290
YES
Cable with connector coup...
GN 330-M8x1-3-G-5
M8x1
3
5
4
9.6
35
0.0198
85444290
YES
Cable with connector coup...
GN 330-M8x1-4-G-2
M8x1
4
2
4
9.6
35
0.0174
85444290
YES
Cable with connector coup...
GN 330-M8x1-4-G-5
M8x1
4
5
4
9.6
35
0.0198
85444290
YES
Cable with connector coup...
GN 330-M12x1-4-G-5
M12x1
4
5
5
15.0
42
0.1600
85444290
YES
Cable with connector coup...
GN 330-M12x1-4-G-10
M12x1
4
10
5
15.0
42
0.3000
85444290
YES
Cable with connector coup...
GN 330-M12x1-5-G-5
M12x1
5
5
5
15.0
42
0.2650
85444290
YES
Cable with connector coup...
GN 330-M12x1-5-G-10
M12x1
5
10
5
15.0
42
0.1950
85444290
YES
Cable with connector coup...
GN 330-M12x1-8-G-5
M12x1
8
5
6
15.0
42
0.2500
85444290
YES
Cable with connector coup...
GN 330-M12x1-8-G-10
M12x1
8
10
6
15.0
42
0.5000
85444290
YES
Cable with connector coup...
GN 330-M12x1-12-G-5
M12x1
12
5
6
15.0
42
0.2300
85444290
YES
Cable with connector coup...
GN 330-M12x1-12-G-10
M12x1
12
10
6
15.0
42
0.4000
85444290
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表