目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
IR.780 - Fold-away handles
Elesa+Ganter
固定及旋转手柄
IR.780
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/ir_780/ir_780_asmtab.prj},{NB=Fold-away handles IR.780/90 S.D.20(90)},{PARTNUMBER=129449},{DESCRIPTION=IR.780/90 S.D.20},{POS=90},{DIM01=90},{DIM02=20},{DIM03=114.5},{DIM04=111.0},{DIM05=19.5},{H2=19.500},{DIM06=25.0},{DIM07=0.6},{DIM08=3.0},{DIM09=M6},{NDM=6.000},{KDM=4.917},{DIM10=6},{DIM11=3},{DIM12=3},{DIM13=7.0},{DIM14=120°},{KUT=120.000},{WEIGHT=136},{PPATH=ir_780_asmtpl.prj},{INFOEG=Productdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
H
[mm]
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
M
[mm]
DIM05
H2
[mm]
DIM06
r
[mm]
DIM07
r1
[mm]
DIM08
s
[mm]
DIM09
f
ⁿ/ₐ
DIM10
h1
[mm]
DIM11
d1
[mm]
DIM12
h2 -0.2
[mm]
DIM13
r2
[mm]
DIM14
a
ⁿ/ₐ
WEIGHT
Weight
[g]
Fold-away handles IR.780/...
129444
IR.780/56 S.D.16
56
16
74.5
71.5
15.0
19.5
1.0
2.5
M4
5
3
3
5.5
90°
65
Fold-away handles IR.780/...
129445
IR.780/65 S.D.16
65
16
86.0
81.0
15.0
21.0
1.0
3.0
M4
5
3
3
5.5
90°
75
Fold-away handles IR.780/...
129446
IR.780/65 S.D.20
65
20
89.5
85.5
19.5
23.0
0.6
1.0
M6
6
3
3
7.0
120°
110
Fold-away handles IR.780/...
129448
IR.780/80 S.D.20
80
20
104.5
101.0
19.5
24.0
0.6
1.5
M6
6
3
3
7.0
120°
120
Fold-away handles IR.780/...
129449
IR.780/90 S.D.20
90
20
114.5
111.0
19.5
25.0
0.6
3.0
M6
6
3
3
7.0
120°
136
Fold-away handles IR.780/...
129450
IR.780/90 S.D.26
90
26
119.0
114.0
23.0
27.0
1.5
1.0
M6
7
3
3
9.5
90°
200
Fold-away handles IR.780/...
129464
IR.780/56-SST-S.D.16
56
16
74.5
71.5
15.0
19.5
1.0
2.5
M4
5
3
3
5.5
90°
65
Fold-away handles IR.780/...
129466
IR.780/65-SST-S.D.20
65
20
89.5
85.5
19.5
23.0
0.6
1.0
M6
6
3
3
7.0
120°
110
Fold-away handles IR.780/...
129468
IR.780/80-SST-S.D.20
80
20
104.5
101.0
19.5
24.0
0.6
1.5
M6
6
3
3
7.0
120°
120
Fold-away handles IR.780/...
129469
IR.780/90-SST-S.D.20
90
20
114.5
111.0
19.5
25.0
0.6
3.0
M6
6
3
3
7.0
120°
136
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表