目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.281+x+SST - 柱状旋转手柄
Elesa+Ganter
固定及旋转手柄
I.281
I.281+x+SST
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/i_281_combi/i_281_x_sst/200_i_281_x_sst_asmtab.prj},{NB=Revolving Handles I.281/65+x-M10-SST_sst},{PARTNUMBER=22514},{DESCRIPTION=I.281/65+x-M10-SST},{DIM01=23},{DIM02=65},{DIM03=M10},{DIM04=19},{DIM05=17},{DIM06=6},{WEIGHT=90},{NDM=10.000},{KDM=8.160},{D=12.000},{D2=16.000},{L=56.000},{PPATH=200_i_281_x_sst_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d6g
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
s
[mm]
WEIGHT
重量
[g]
Revolving Handles I.281/4...
22312
I.281/40+x-M6-SST
18
40
M6
15
13
4
28
Revolving Handles I.281/5...
22412
I.281/50+x-M8-SST
21
50
M8
17
15
5
52
Revolving Handles I.281/6...
22513
I.281/65+x-M8-SST
23
65
M8
19
17
6
86
Revolving Handles I.281/6...
22514
I.281/65+x-M10-SST
23
65
M10
19
17
6
90
Revolving Handles I.281/8...
22612
I.281/80+x-M10-SST
26
80
M10
21
18
6
132
Revolving Handles I.281/9...
22712
I.281/90+x-M10-SST
28
90
M10
22
18
8
170
Revolving Handles I.281/1...
22813
I.281/100+x-M12-SST
31
102
M12
25
20
8
245
Revolving Handles I.281/1...
22814
I.281/100+x-M14-SST
31
102
M12
25
20
8
248
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表