目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.280-p - Handles
Elesa+Ganter
固定及旋转手柄
I.280
I.280 p
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/i_280_combi/i_280_p/197_i_280_p.prj},{NB=Handles I.280/80 p-M8x16},{PARTNUMBER=21906},{DESCRIPTION=I.280/80 p-M8x16},{DIM01=26},{DIM02=80},{DIM03=M8},{DIM04=21},{DIM05=16},{WEIGHT=78},{NDM=8.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d6g
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
l
[mm]
WEIGHT
重量
[g]
Handle I.280/40 p-M6x16
21611
I.280/40 p-M6x16
18
40
M6
15
16
18
Handle I.280/50 p-M8x16
21711
I.280/50 p-M8x16
21
50
M8
17
16
38
Handle I.280/50 p-M8x25
21712
I.280/50 p-M8x25
21
50
M8
17
25
40
Handle I.280/65 p-M8x16
21806
I.280/65 p-M8x16
23
65
M8
19
16
58
Handle I.280/65 p-M10x16
21811
I.280/65 p-M10x16
23
65
M10
19
16
60
Handle I.280/65 p-M10x30
21812
I.280/65 p-M10x30
23
65
M10
19
30
67
Handle I.280/80 p-M8x16
21906
I.280/80 p-M8x16
26
80
M8
21
16
78
Handle I.280/80 p-M10x16
21911
I.280/80 p-M10x16
26
80
M10
21
16
80
Handle I.280/80 p-M10x30
21912
I.280/80 p-M10x30
26
80
M10
21
30
87
Handle I.280/90 p-M10x16
22006
I.280/90 p-M10x16
26
90
M10
21
16
110
Handle I.280/90 p-M12x16
22011
I.280/90 p-M12x16
28
90
M12
22
16
113
Handle I.280/90 p-M12x30
22012
I.280/90 p-M12x30
28
90
M12
22
30
122
Handle I.280/100 p-M10x16
22106
I.280/100 p-M10x16
31
102
M10
25
16
140
Handle I.280/100 p-M12x16
22111
I.280/100 p-M12x16
31
102
M12
25
16
142
Handle I.280/100 p-M12x30
22112
I.280/100 p-M12x30
31
102
M12
25
30
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表