目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.147 - Handles
Elesa+Ganter
固定及旋转手柄
I.147
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/i_147/190_i147.prj},{NB=Handles I.147/50-M8},{PARTNUMBER=19901},{DESCRIPTION=I.147/50-M8},{DIM01=29},{DIM02=47},{DIM03=M8},{DIM04=16},{DIM05=28},{DIM06=3.5},{WEIGHT=25},{NDM=8.000},{KDM=6.647},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
l1
[mm]
WEIGHT
重量
[g]
Handle I.147/40-M6
19801
I.147/40-M6
24
40
M6
14
25
3.0
16
Handle I.147/40-M8
19802
I.147/40-M8
24
40
M8
14
28
3.5
14
Handle I.147/50-M8
19901
I.147/50-M8
29
47
M8
16
28
3.5
25
Handle I.147/50-M10
19902
I.147/50-M10
29
47
M10
16
28
3.5
24
Handle I.147/60-M10
20001
I.147/60-M10
35
60
M10
19
35
8.0
46
Handle I.147/60-M12
20002
I.147/60-M12
35
60
M12
19
35
8.0
44
Handle I.147/75-M14
20101
I.147/75-M14
39
77
M14
22
45
6.0
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表