目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 319 - Ball knobs, Type L with tolerance ring
Elesa+Ganter
固定及旋转手柄
DIN 319
DIN 319 A
DIN 319 L
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/din319/din319_a/din319_l/din319_l.prj},{NB=Kugelknpof DIN 319-KU-32-B8-L},{PARTNUMBER=DIN 319-KU-32-B8-L},{D1=32},{D2=B 8},{D2X=8},{T1=15},{D3=18},{H=29.0},{MAT=Kunststoff, Duroplast (PF)},{WEIGHT=0.0210},{CTN=39269097},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Bore
ⁿ/ₐ
T1
[mm]
D3
~
[mm]
H
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball knob DIN 319-KU-16-B...
DIN 319-KU-16-B4-L
16
B 4
11
8
15.0
0.0020
39269097
YES
Ball knob DIN 319-KU-20-B...
DIN 319-KU-20-B5-L
20
B 5
13
12
18.0
0.0050
39269097
YES
Ball knob DIN 319-KU-25-B...
DIN 319-KU-25-B6-L
25
B 6
16
15
22.5
0.0100
39269097
YES
Ball knob DIN 319-KU-25-B...
DIN 319-KU-25-B8-L
25
B 8
15
15
22.5
0.0096
39269097
YES
Ball knob DIN 319-KU-25-B...
DIN 319-KU-25-B10-L
25
B 10
15
15
22.5
0.0090
39269097
YES
Ball knob DIN 319-KU-32-B...
DIN 319-KU-32-B8-L
32
B 8
15
18
29.0
0.0210
39269097
YES
Ball knob DIN 319-KU-32-B...
DIN 319-KU-32-B10-L
32
B 10
20
18
29.0
0.0200
39269097
YES
Ball knob DIN 319-KU-32-B...
DIN 319-KU-32-B12-L
32
B 12
20
18
29.0
0.0190
39269097
YES
Ball knob DIN 319-KU-40-B...
DIN 319-KU-40-B10-L
40
B 10
25
22
37.0
0.0450
39269097
YES
Ball knob DIN 319-KU-40-B...
DIN 319-KU-40-B12-L
40
B 12
23
22
37.0
0.0510
39269097
YES
Ball knob DIN 319-KU-50-B...
DIN 319-KU-50-B12-L
50
B 12
20
28
46.0
0.0860
39269097
YES
Ball knob DIN 319-KU-50-B...
DIN 319-KU-50-B16-L
50
B 16
23
28
46.0
0.0830
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表