目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 750 - Control levers Type M, with square
Elesa+Ganter
控制元件
GN 750
GN 750 M
GN 750 M V
Powered by
CAD模型選擇
{elesa_ganter/control_elements/gn_750/gn_750_m/gn_750_m_v/gn750_m_v.prj},{NB=Schaltnabe GN 750-40-V10-M},{PARTNUMBER=GN 750-40-V10-M},{D1=40},{D2=V10},{D2X=10},{D3=32},{D4=30.0},{D5=21},{D6=9},{H1=25},{H2=19},{H3=4.0},{H4=54},{L=106},{ABS1=112.000},{ABS2=3.000},{ABS3=25.000},{ABS4=23.000},{ABS5=9.000},{B=4.000},{T=1.800},{WEIGHT=0.2320},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Square
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control lever GN 750-32-V...
GN 750-32-V10-M
32
V10
25
23.0
18
8
21
15
4.2
43
84
0.1160
84879059
YES
Control lever GN 750-40-V...
GN 750-40-V10-M
40
V10
32
30.0
21
9
25
19
4.0
54
106
0.2320
84879059
YES
Control lever GN 750-40-V...
GN 750-40-V12-M
40
V12
32
30.0
21
9
25
19
4.0
54
106
0.2250
84879059
YES
Control lever GN 750-50-V...
GN 750-50-V14-M
50
V14
40
37.5
23
11
28
22
3.8
63
130
0.4120
84879059
YES
Control lever GN 750-50-V...
GN 750-50-V16-M
50
V16
40
37.5
23
11
28
22
3.8
63
130
0.4060
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表