目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MF.p - Lever handles
Elesa+Ganter
紧定手柄
MF.
MF-p
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/mf_combi/mf_p/mf_p.prj},{NB=Lever handles MF.63 p-M8x25-C3},{PARTNUMBER=39141-R-C3},{DESCRIPTION=MF.63 p-M8x25-C3},{DIM01=63},{DIM02=M8},{DIM03=73},{DIM04=23},{DIM05=37},{DIM06=27},{DIM07=2.0},{DIM08=11},{DIM09=14.5},{DIM10=25},{WEIGHT=28},{NDM=8.000},{KDM=6.466},{DIM111=9},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
l
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
d1
[mm]
DIM10
l
[mm]
WEIGHT
重量
[g]
Lever handles MF.40 p-M6x...
39031-R-C3
MF.40 p-M6x16-C3
42
M6
50
18
27
22
1.8
9
11.5
16
12
Lever handles MF.63 p-M8x...
39141-R-C3
MF.63 p-M8x25-C3
63
M8
73
23
37
27
2.0
11
14.5
25
28
Lever handles MF.80 p-M10...
39241-R-C3
MF.80 p-M10x30-C3
80
M10
92
28
47
34
2.2
14
18.5
30
51
Lever handles MF.100 p-M1...
39341-R-C3
MF.100 p-M12x50-C3
100
M12
115
35
57
40
2.4
16
23.5
50
104
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表