目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MF-N - 杠杆手柄
Elesa+Ganter
紧定手柄
MF.
MF-N
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/mf_combi/mf_n/mf_n.prj},{NB=Lever handles MF.63 N-8},{PARTNUMBER=39131},{DESCRIPTION=MF.63 N-8},{DIM01=63},{DIM02=8},{DIM03=-},{DIM04=73},{DIM05=23},{DIM06=37},{DIM07=20},{DIM08=27},{DIM09=2.0},{DIM10=11},{DIM11=8},{DIM12=14.5},{DIM13=9},{DIM14=4},{WEIGHT=14},{NDM=6.000},{KDM=0.000},{H4=8.000},{H6=0.000},{F=4.000},{D=8.000},{S=0.000},{H=20.000},{H5=0.000},{SW=MIN},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
dH9
[mm]
DIM03
sH9
[mm]
DIM04
l
[mm]
DIM05
D
[mm]
DIM06
H
[mm]
DIM07
l
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
h4
[mm]
DIM12
d1
[mm]
DIM13
d2
[mm]
DIM14
F
[mm]
WEIGHT
重量
[g]
杠杆手柄 MF.40 N-5x5
39011
MF.40 N-5x5
42
-
5
50
18
27
15
22
1.8
9
7
11.5
9
M4
7
杠杆手柄 MF.40 N-6
39021
MF.40 N-6
42
6
-
50
18
27
15
22
1.8
9
7
11.5
9
3
7
杠杆手柄 MF.63 N-6x6
39121
MF.63 N-6x6
63
-
6
73
23
37
20
27
2.0
11
8
14.5
9
M4
14
杠杆手柄 MF.63 N-8
39131
MF.63 N-8
63
8
-
73
23
37
20
27
2.0
11
8
14.5
9
4
14
杠杆手柄 MF.80 N-8x8
39221
MF.80 N-8x8
80
-
8
92
28
47
25
34
2.2
14
9
18.5
11
M5
27
杠杆手柄 MF.80 N-10
39231
MF.80 N-10
80
10
-
92
28
47
25
34
2.2
14
9
18.5
11
4
27
杠杆手柄 MF.100 N-10x10
39321
MF.100 N-10x10
100
-
10
115
35
57
30
40
2.4
16
10
23.5
13
M5
50
杠杆手柄 MF.100 N-12
39331
MF.100 N-12
100
12
-
115
35
57
30
40
2.4
16
10
23.5
13
5
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表