目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 307 - Adjustable hand levers, Zinc die casting, with bushing and washer
Elesa+Ganter
紧定手柄
GN 307
GN 307 B
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn307/gn307_b/gn307_b.prj},{NB=Verstellbare Klemmhebel GN 307-45-M6-SR},{PARTNUMBER=GN 307-45-M6-SR},{L1=45},{D1=M6},{D1X=6},{AUSF=silber (strukturmatt)},{D2=15},{D3=10.0},{D4=13.0},{H1=24.5},{H2=4.0},{H3=34},{H4=3.5},{S=3.0},{T=10},{WEIGHT=0.0358},{CTN=84879090},{ROHS=YES},{INFOEG=Product details},{DD=45.000},{TT=15.000},{AA=3.270},{LL=1.500},{L=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
AUSF
Specification
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
S
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever GN ...
GN 307-30-M5-SW
30
M5
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
10
0.0270
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-OS
30
M5
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
10
0.0270
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-RS
30
M5
red (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
10
0.0270
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-SR
30
M5
silver (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
10
0.0270
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-SW
45
M6
black (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
10
0.0358
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-OS
45
M6
black (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
10
0.0358
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-RS
45
M6
red (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
10
0.0358
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-SR
45
M6
silver (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
10
0.0358
84879090
YES
Adjustable hand lever GN ...
GN 307-63-M8-SW
63
M8
black (textured finish)
20
13.5
17.5
31.0
6.5
45
4.0
3.5
13
0.0801
84879090
YES
Adjustable hand lever GN ...
GN 307-63-M8-OS
63
M8
black (textured finish)
20
13.5
17.5
31.0
6.5
45
4.0
3.5
13
0.0801
84879090
YES
Adjustable hand lever GN ...
GN 307-63-M8-RS
63
M8
red (textured finish)
20
13.5
17.5
31.0
6.5
45
4.0
3.5
13
0.0801
84879090
YES
Adjustable hand lever GN ...
GN 307-63-M8-SR
63
M8
silver (textured finish)
20
13.5
17.5
31.0
6.5
45
4.0
3.5
13
0.0801
84879090
YES
Adjustable hand lever GN ...
GN 307-78-M10-SW
78
M10
black (textured finish)
25
16.0
21.0
36.0
8.0
54
4.0
4.0
16
0.1300
84879090
YES
Adjustable hand lever GN ...
GN 307-78-M10-OS
78
M10
black (textured finish)
25
16.0
21.0
36.0
8.0
54
4.0
4.0
16
0.1300
84879090
YES
Adjustable hand lever GN ...
GN 307-78-M10-RS
78
M10
red (textured finish)
25
16.0
21.0
36.0
8.0
54
4.0
4.0
16
0.1300
84879090
YES
Adjustable hand lever GN ...
GN 307-78-M10-SR
78
M10
silver (textured finish)
25
16.0
21.0
36.0
8.0
54
4.0
4.0
16
0.1300
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表