目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERZ-SST-VD (B) - 可调节手柄
Elesa+Ganter
紧定手柄
ERZ-SST-VD
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/erz_sst_vd/erz_sst_vd.prj},{NB=Adjustable handles ERZ.63 SST-M6-VD},{PARTNUMBER=193135},{DESCRIPTION=ERZ.63 SST-M6-VD},{DIM01=63},{DIM02=M6},{DIM03=72.5},{DIM04=19},{DIM05=38.5},{DIM06=42.0},{DIM07=10},{DIM08=31},{DIM09=3.5},{DIM10=30},{DIM11=13.5},{DIM12=13.5},{DIM13=24},{WEIGHT=36},{NDM=6.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
d1
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
重量
[g]
可调节手柄 ERZ.63 SST-M6-VD
193135
ERZ.63 SST-M6-VD
63
M6
72.5
19
38.5
42.0
10
31
3.5
30
13.5
13.5
24
36
可调节手柄 ERZ.78 SST-M8-VD
193155
ERZ.78 SST-M8-VD
78
M8
89.5
23
45.0
50.5
14
36
3.5
35
16.0
16.0
26
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表