目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 6306 - Tommy screw, movable bar, with thrust pad (type E)
Elesa+Ganter
紧定手柄
DIN 6306
DIN 6306 E
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/din6306/din6306_e/din6306_e.prj},{NB=Knebelschraube DIN 6306-M16-55-E},{PARTNUMBER=DIN 6306-M16-55-E},{D1=M16},{D1X=16},{L1=55},{L1X=55,70,90},{D2=24},{D3=13},{D4=12.0},{L2=40},{L3=120},{L4=10},{L5=5.3},{Z=10.6},{R1=9.000},{ABS2=5.000},{ABS3=2.000},{ABS4=8.000},{ABS5=7.000},{ABS6=11.000},{ABS7=16.000},{ABS8=12.000},{L2X=20.000},{WEIGHT=0.3460},{CTN=73181595},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
Length
[mm]
D2
[mm]
D3
[mm]
D4
h11
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
Z
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tommy screw DIN 6306-M10-...
DIN 6306-M10-40-E
M10
40
18
8
8.0
32
80
10
3.6
8.2
0.1030
73181595
YES
Tommy screw DIN 6306-M10-...
DIN 6306-M10-50-E
M10
50
18
8
8.0
32
80
10
3.6
8.2
0.1090
73181595
YES
Tommy screw DIN 6306-M12-...
DIN 6306-M12-50-E
M12
50
20
10
8.0
35
100
10
4.5
8.6
0.1770
73181595
YES
Tommy screw DIN 6306-M12-...
DIN 6306-M12-60-E
M12
60
20
10
8.0
35
100
10
4.5
8.6
0.1840
73181595
YES
Tommy screw DIN 6306-M16-...
DIN 6306-M16-55-E
M16
55
24
13
12.0
40
120
10
5.3
10.6
0.3460
73181595
YES
Tommy screw DIN 6306-M16-...
DIN 6306-M16-70-E
M16
70
24
13
12.0
40
120
10
5.3
10.6
0.3670
73181595
YES
Tommy screw DIN 6306-M16-...
DIN 6306-M16-90-E
M16
90
24
13
12.0
40
120
10
5.3
10.6
0.3590
73181595
YES
Tommy screw DIN 6306-M20-...
DIN 6306-M20-55-E
M20
55
30
16
15.5
45
140
10
5.6
12.4
0.6070
73181595
YES
Tommy screw DIN 6306-M20-...
DIN 6306-M20-70-E
M20
70
30
16
15.5
45
140
10
5.6
12.4
0.6370
73181595
YES
Tommy screw DIN 6306-M20-...
DIN 6306-M20-90-E
M20
90
30
16
15.5
45
140
10
5.6
12.4
0.6270
73181590
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表