目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VL.155-p - 带螺纹的凸轮螺母
Elesa+Ganter
紧固旋钮
VL.155
VL.155-p
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vl_155_combi/vl_155_p/vl155p.prj},{NB=Lobe knobs VL.155/60 p-M10x30},{PARTNUMBER=75151},{DESCRIPTION=VL.155/60 p-M10x30},{DIM01=61},{DIM02=M10},{DIM03=38},{DIM04=16},{DIM05=25},{DIM06=30},{WEIGHT=82},{MA=10},{MB=8.159},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
l
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
L
[mm]
WEIGHT
重量
[g]
Lobe knobs VL.155/50 p-M8...
75031
VL.155/50 p-M8x25
51
M8
34
12
23
25
48
Lobe knobs VL.155/50 p-M8...
75032
VL.155/50 p-M8x40
51
M8
34
12
23
40
52
Lobe knobs VL.155/50 p-M1...
75041
VL.155/50 p-M10x30
51
M10
34
12
23
30
62
Lobe knobs VL.155/50 p-M1...
75042
VL.155/50 p-M10x50
51
M10
34
12
23
50
73
Lobe knobs VL.155/60 p-M8...
75141
VL.155/60 p-M8x30
61
M8
38
16
25
30
77
Lobe knobs VL.155/60 p-M1...
75151
VL.155/60 p-M10x30
61
M10
38
16
25
30
82
Lobe knobs VL.155/70 p-M1...
75261
VL.155/70 p-M10x30
69
M10
42
18
27
30
100
Lobe knobs VL.155/70 p-M1...
75262
VL.155/70 p-M10x50
69
M10
42
18
27
50
110
Lobe knobs VL.155/70 p-M1...
75271
VL.155/70 p-M12x25
69
M12
42
18
27
25
110
Lobe knobs VL.155/70 p-M1...
75272
VL.155/70 p-M12x50
69
M12
42
18
27
50
135
Lobe knobs VL.155/80 p-M1...
75341
VL.155/80 p-M12x30
82
M12
48
19
33
30
155
Lobe knobs VL.155/80 p-M1...
75342
VL.155/80 p-M12x50
82
M12
48
19
33
50
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表