目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VCT-B-SOFT - 带螺纹的凸轮螺母
Elesa+Ganter
紧固旋钮
VCT.SOFT
VCT-SOFT
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vct_soft_combi/vct_soft/vct_soft.prj},{NB=Lobe knobs VCT.53 B-M10-SOFT-C2},{PARTNUMBER=169954-C2},{DESCRIPTION=VCT.53 B-M10-SOFT-C2},{DIM01=53},{DIM02=M10},{DIM03=34.0},{DIM04=19.0},{DIM05=13.0},{DIM06=17},{DIM07=27},{WEIGHT=36},{NDM=10.000},{KDM=8.376},{HX=20.000},{COLOR=1.00,0.30,0.02,0.00},{R=0.925},{G=0.325},{B=0.000},{L1=18.530},{L2=28.000},{D1=22.400},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
DIM07
C
[Nm]
WEIGHT
重量
[g]
Lobe knobs VCT.43 B-M6-SO...
169892-C9
VCT.43 B-M6-SOFT-C9
43
M6
29.0
17.0
11.0
12
15
22
Lobe knobs VCT.43 B-M6-SO...
169892-C17
VCT.43 B-M6-SOFT-C17
43
M6
29.0
17.0
11.0
12
15
22
Lobe knobs VCT.43 B-M6-SO...
169892-C2
VCT.43 B-M6-SOFT-C2
43
M6
29.0
17.0
11.0
12
15
22
Lobe knobs VCT.43 B-M6-SO...
169892-C3
VCT.43 B-M6-SOFT-C3
43
M6
29.0
17.0
11.0
12
15
22
Lobe knobs VCT.43 B-M6-SO...
169892-C4
VCT.43 B-M6-SOFT-C4
43
M6
29.0
17.0
11.0
12
15
22
Lobe knobs VCT.43 B-M6-SO...
169892-C5
VCT.43 B-M6-SOFT-C5
43
M6
29.0
17.0
11.0
12
15
22
Lobe knobs VCT.43 B-M6-SO...
169892-C6
VCT.43 B-M6-SOFT-C6
43
M6
29.0
17.0
11.0
12
15
22
Lobe knobs VCT.43 B-M8-SO...
169894-C9
VCT.43 B-M8-SOFT-C9
43
M8
29.0
17.0
11.0
13
18
20
Lobe knobs VCT.43 B-M8-SO...
169894-C17
VCT.43 B-M8-SOFT-C17
43
M8
29.0
17.0
11.0
13
18
20
Lobe knobs VCT.43 B-M8-SO...
169894-C2
VCT.43 B-M8-SOFT-C2
43
M8
29.0
17.0
11.0
13
18
20
Lobe knobs VCT.43 B-M8-SO...
169894-C3
VCT.43 B-M8-SOFT-C3
43
M8
29.0
17.0
11.0
13
18
20
Lobe knobs VCT.43 B-M8-SO...
169894-C4
VCT.43 B-M8-SOFT-C4
43
M8
29.0
17.0
11.0
13
18
20
Lobe knobs VCT.43 B-M8-SO...
169894-C5
VCT.43 B-M8-SOFT-C5
43
M8
29.0
17.0
11.0
13
18
20
Lobe knobs VCT.43 B-M8-SO...
169894-C6
VCT.43 B-M8-SOFT-C6
43
M8
29.0
17.0
11.0
13
18
20
Lobe knobs VCT.53 B-M8-SO...
169952-C9
VCT.53 B-M8-SOFT-C9
53
M8
34.0
19.0
13.0
15
25
33
Lobe knobs VCT.53 B-M8-SO...
169952-C17
VCT.53 B-M8-SOFT-C17
53
M8
34.0
19.0
13.0
15
25
33
Lobe knobs VCT.53 B-M8-SO...
169952-C2
VCT.53 B-M8-SOFT-C2
53
M8
34.0
19.0
13.0
15
25
33
Lobe knobs VCT.53 B-M8-SO...
169952-C3
VCT.53 B-M8-SOFT-C3
53
M8
34.0
19.0
13.0
15
25
33
Lobe knobs VCT.53 B-M8-SO...
169952-C4
VCT.53 B-M8-SOFT-C4
53
M8
34.0
19.0
13.0
15
25
33
Lobe knobs VCT.53 B-M8-SO...
169952-C5
VCT.53 B-M8-SOFT-C5
53
M8
34.0
19.0
13.0
15
25
33
Lobe knobs VCT.53 B-M8-SO...
169952-C6
VCT.53 B-M8-SOFT-C6
53
M8
34.0
19.0
13.0
15
25
33
Lobe knobs VCT.53 B-M10-S...
169954-C9
VCT.53 B-M10-SOFT-C9
53
M10
34.0
19.0
13.0
17
27
36
Lobe knobs VCT.53 B-M10-S...
169954-C17
VCT.53 B-M10-SOFT-C17
53
M10
34.0
19.0
13.0
17
27
36
Lobe knobs VCT.53 B-M10-S...
169954-C2
VCT.53 B-M10-SOFT-C2
53
M10
34.0
19.0
13.0
17
27
36
Lobe knobs VCT.53 B-M10-S...
169954-C3
VCT.53 B-M10-SOFT-C3
53
M10
34.0
19.0
13.0
17
27
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表