目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VC.254 - 带螺纹的凸轮螺母
Elesa+Ganter
紧固旋钮
VC 254
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vc_254/vc254.prj},{NB=Lobe knobs VC.254/50 B-M12},{PARTNUMBER=67611},{DESCRIPTION=VC.254/50 B-M12},{DIM01=50},{DIM02=M12},{DIM03=34},{DIM04=25},{DIM05=16},{DIM06=13},{DIM07=15},{DIM08=22},{DIM09=1.5},{WEIGHT=55},{MA=12},{MB=10.106},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
DIM09
h1
[mm]
WEIGHT
重量
[g]
Lobe knobs VC.254/40 B-M6
67501
VC.254/40 B-M6
40
M6
28
21
14
13
13
18
1.5
42
Lobe knobs VC.254/40 B-M8
67511
VC.254/40 B-M8
40
M8
28
21
14
13
13
18
1.5
38
Lobe knobs VC.254/40 B-M1...
67521
VC.254/40 B-M10
40
M10
28
21
14
13
13
18
1.5
34
Lobe knobs VC.254/50 B-M1...
67601
VC.254/50 B-M10
50
M10
34
25
16
13
15
22
1.5
62
Lobe knobs VC.254/50 B-M1...
67611
VC.254/50 B-M12
50
M12
34
25
16
13
15
22
1.5
55
Lobe knobs VC.254/60 B-M1...
67701
VC.254/60 B-M10
60
M10
38
27
17
15
18
26
1.5
97
Lobe knobs VC.254/60 B-M1...
67711
VC.254/60 B-M12
60
M12
38
27
17
15
18
26
1.5
90
Lobe knobs VC.254/60 B-M1...
67721
VC.254/60 B-M14
60
M14
38
27
17
15
18
26
1.5
85
Lobe knobs VC.254/70 B-M1...
67801
VC.254/70 B-M12
70
M12
45
30
17
17
21
26
1.5
125
Lobe knobs VC.254/70 B-M1...
67811
VC.254/70 B-M14
70
M14
45
30
17
17
21
26
1.5
115
Lobe knobs VC.254/85 B-M1...
67901
VC.254/85 B-M16
85
M16
56
35
24
18
32
35
2.0
210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表