目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VC.192-B - 带螺纹的凸轮螺母
Elesa+Ganter
紧固旋钮
VC.192
VC.192-B
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vc_192_combi/vc_192_b/vc_192_b.prj},{NB=Lobe knobs VC.192/40 B-M8},{PARTNUMBER=66342},{DESCRIPTION=VC.192/40 B-M8},{DIM01=40},{DIM02=M8},{DIM03=-},{DIM04=27},{DIM05=21},{DIM06=-},{DIM07=-},{DIM08=12},{DIM09=13},{WEIGHT=31},{MA=8},{MB=6.647},{ZZ=2.000},{D2=0.000},{L1=0.000},{D=0.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
dH9
[mm]
DIM04
l
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
h
[mm]
WEIGHT
重量
[g]
Lobe knobs VC.192/25 B-4
66101
VC.192/25 B-4
25
-
4
21
15
11
14
9
11
15
Lobe knobs VC.192/25 B-M4
66111
VC.192/25 B-M4
25
M4
-
21
15
-
-
9
10
11
Lobe knobs VC.192/30 B-6
66201
VC.192/30 B-6
32
-
6
23
19
12
17
11
14
23
Lobe knobs VC.192/30 B-M5
66221
VC.192/30 B-M5
32
M5
-
23
19
-
-
11
10
16
Lobe knobs VC.192/30 B-M6
66222
VC.192/30 B-M6
32
M6
-
23
19
-
-
11
12
19
Lobe knobs VC.192/40 B-6
66301
VC.192/40 B-6
40
-
6
27
21
12
17
12
14
35
Lobe knobs VC.192/40 B-8
66331
VC.192/40 B-8
40
-
8
27
21
12
18
12
14
32
Lobe knobs VC.192/40 B-M6
66341
VC.192/40 B-M6
40
M6
-
27
21
-
-
12
12
27
Lobe knobs VC.192/40 B-M8
66342
VC.192/40 B-M8
40
M8
-
27
21
-
-
12
13
31
Lobe knobs VC.192/50 B-6
66451
VC.192/50 B-6
50
-
6
33
25
15
23
14
18
67
Lobe knobs VC.192/50 B-8
66461
VC.192/50 B-8
50
-
8
33
25
15
25
14
20
65
Lobe knobs VC.192/50 B-M8
66471
VC.192/50 B-M8
50
M8
-
33
25
-
-
14
20
50
Lobe knobs VC.192/50 B-M1...
66472
VC.192/50 B-M10
50
M10
-
33
25
-
-
14
17
52
Lobe knobs VC.192/60 B-M1...
66551
VC.192/60 B-M10
60
M10
-
37
27
-
-
17
17
76
Lobe knobs VC.192/60 B-M1...
66552
VC.192/60 B-M12
60
M12
-
37
27
-
-
17
20
80
Lobe knobs VC.192/70 B-M1...
66641
VC.192/70 B-M12
70
M12
-
44
30
-
-
20
20
119
Lobe knobs VC.192/70 B-M1...
66642
VC.192/70 B-M14
70
M14
-
44
30
-
-
20
20
122
Lobe knobs VC.192/85 B-M1...
66721
VC.192/85 B-M16
85
M16
-
55
35
-
-
30
22
176
Lobe knobs VC.192/100 B-M...
66821
VC.192/100 B-M16
100
M16
-
60
38
-
-
31
22
255
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表