目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MBT-B - Diamond cut knurled knobs
Elesa+Ganter
紧固旋钮
MBT.
MBT. col
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/mbt_combi/mbt_col/mbt_col.prj},{NB=Diamond cut knurled knobs MBT.50 B-6-C6},{PARTNUMBER=34411-C6},{DESCRIPTION=MBT.50 B-6-C6},{DX=42.500},{VER=6.000},{DIM01=50.0},{DIM02=33.0},{DIM03=20},{DIM04=16.0},{DIM05=15},{DIM06=23},{DIM07=6},{DIM08=-},{DIM09=18},{WEIGHT=48},{NDM=8.000},{KDM=6.647},{D2=15.000},{L1=23.000},{D=6.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d1
[mm]
DIM04
l2
[mm]
DIM05
D2
[mm]
DIM06
L1
[mm]
DIM07
dH9
[mm]
DIM08
d6H
ⁿ/ₐ
DIM09
h
[mm]
WEIGHT
重量
[g]
Diamond cut knurled knobs...
34196-C17
MBT.30 B-5-C17
31.0
24.0
15
11.5
-
-
5
-
12
19
Diamond cut knurled knobs...
34196-C2
MBT.30 B-5-C2
31.0
24.0
15
11.5
-
-
5
-
12
19
Diamond cut knurled knobs...
34196-C3
MBT.30 B-5-C3
31.0
24.0
15
11.5
-
-
5
-
12
19
Diamond cut knurled knobs...
34196-C4
MBT.30 B-5-C4
31.0
24.0
15
11.5
-
-
5
-
12
19
Diamond cut knurled knobs...
34196-C5
MBT.30 B-5-C5
31.0
24.0
15
11.5
-
-
5
-
12
19
Diamond cut knurled knobs...
34196-C6
MBT.30 B-5-C6
31.0
24.0
15
11.5
-
-
5
-
12
19
Diamond cut knurled knobs...
34196-C9
MBT.30 B-5-C9
31.0
24.0
15
11.5
-
-
5
-
12
19
Diamond cut knurled knobs...
34197-C17
MBT.30 B-6-C17
31.0
24.0
15
11.5
-
-
6
-
14
22
Diamond cut knurled knobs...
34197-C2
MBT.30 B-6-C2
31.0
24.0
15
11.5
-
-
6
-
14
22
Diamond cut knurled knobs...
34197-C3
MBT.30 B-6-C3
31.0
24.0
15
11.5
-
-
6
-
14
22
Diamond cut knurled knobs...
34197-C4
MBT.30 B-6-C4
31.0
24.0
15
11.5
-
-
6
-
14
22
Diamond cut knurled knobs...
34197-C5
MBT.30 B-6-C5
31.0
24.0
15
11.5
-
-
6
-
14
22
Diamond cut knurled knobs...
34197-C6
MBT.30 B-6-C6
31.0
24.0
15
11.5
-
-
6
-
14
22
Diamond cut knurled knobs...
34197-C9
MBT.30 B-6-C9
31.0
24.0
15
11.5
-
-
6
-
14
22
Diamond cut knurled knobs...
34201-C17
MBT.30 B-M5-C17
31.0
24.0
15
11.5
-
-
-
M5
10
12
Diamond cut knurled knobs...
34201-C2
MBT.30 B-M5-C2
31.0
24.0
15
11.5
-
-
-
M5
10
12
Diamond cut knurled knobs...
34201-C3
MBT.30 B-M5-C3
31.0
24.0
15
11.5
-
-
-
M5
10
12
Diamond cut knurled knobs...
34201-C4
MBT.30 B-M5-C4
31.0
24.0
15
11.5
-
-
-
M5
10
12
Diamond cut knurled knobs...
34201-C5
MBT.30 B-M5-C5
31.0
24.0
15
11.5
-
-
-
M5
10
12
Diamond cut knurled knobs...
34201-C6
MBT.30 B-M5-C6
31.0
24.0
15
11.5
-
-
-
M5
10
12
Diamond cut knurled knobs...
34201-C9
MBT.30 B-M5-C9
31.0
24.0
15
11.5
-
-
-
M5
10
12
Diamond cut knurled knobs...
34206-C17
MBT.30 B-M6-C17
31.0
24.0
15
11.5
-
-
-
M6
12
17
Diamond cut knurled knobs...
34206-C2
MBT.30 B-M6-C2
31.0
24.0
15
11.5
-
-
-
M6
12
17
Diamond cut knurled knobs...
34206-C3
MBT.30 B-M6-C3
31.0
24.0
15
11.5
-
-
-
M6
12
17
Diamond cut knurled knobs...
34206-C4
MBT.30 B-M6-C4
31.0
24.0
15
11.5
-
-
-
M6
12
17
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表