目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6335 - Stainless Steel-Hand knobs, Type D, with threaded through bore
Elesa+Ganter
紧固旋钮
GN 6335
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn6335/gn6335_a4_d.prj},{NB=Edelstahl-Kreuzgriff GN 6335-A4-40-M8-D-PL},{PARTNUMBER=GN 6335-A4-40-M8-D-PL},{D1=40},{D2=M8},{D2X=8},{D3=14},{H1=25},{H2=13},{T2=13},{R1=4.000},{R2=2.000},{R3=60.000},{ABS1=35.000},{ABS2=2.900},{ABS3=17.000},{ABS4=15.830},{WEIGHT=0.0570},{CTN=73181639},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
T2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Hand knob...
GN 6335-A4-32-M6-D-PL
32
M6
12
20
9
10
0.0358
73181639
YES
Stainless Steel-Hand knob...
GN 6335-A4-40-M8-D-PL
40
M8
14
25
13
13
0.0570
73181639
YES
Stainless Steel-Hand knob...
GN 6335-A4-50-M10-D-PL
50
M10
18
32
18
16
0.1086
73181639
YES
Stainless Steel-Hand knob...
GN 6335-A4-63-M12-D-PL
63
M12
20
40
23
20
0.1941
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表