目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 5336 - Hand knobs, Aluminum, Type A, casting only
Elesa+Ganter
紧固旋钮
GN 5336
GN 5336 A
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn5336/gn5336_a/din5336_a.prj},{NB=Sterngriff GN 5336-50-A-MT},{PARTNUMBER=GN 5336-50-A-MT},{D1=50},{D4=18},{H1=33},{H2=16.0},{R1=8.000},{R2=20.000},{ABS1=13.000},{ABS2=15.000},{ABS3=16.000},{ABS4=13.000},{R3=100.000},{MAT=Aluminium},{WEIGHT=0.0690},{CTN=76169990},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D4
+0.5
[mm]
H1
-1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star Knob GN 5336-40-A-MT
GN 5336-40-A-MT
40
14
26
12.5
0.0310
76169990
YES
Star Knob GN 5336-50-A-MT
GN 5336-50-A-MT
50
18
33
16.0
0.0690
76169990
YES
Star Knob GN 5336-60-A-MT
GN 5336-60-A-MT
60
20
41
20.0
0.1010
76169990
YES
Star Knob GN 5336-70-A-MT
GN 5336-70-A-MT
70
25
47
23.0
0.1630
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表