目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 433 A4 - Stainless Steel-Wing screws
Elesa+Ganter
紧固旋钮
GN 433
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn433/gn433_a4.prj},{NB=Edelstahl-Fluegelschraube GN 433-A4-26-M6-16-MT},{PARTNUMBER=GN 433-A4-26-M6-16-MT},{D1=26},{D2=M6},{NDM=6},{KDM=4.773},{LX=16,20,25},{L=16},{B=11},{D3=10},{H1=10},{H2=4.5},{SURFACE=MT - matt blasted},{VERS=2},{OFLVIS=matt gestrahlt},{OFLX='MT','matt gestrahlt'},{MAT=Edelstahl-Feinguss, nichtrostend, 1.4408},{WEIGHT=0.0240},{CTN=73181535},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
Length
[mm]
B
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
OFLVIS
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Wing scre...
GN 433-A4-20-M4-6-MT
20
M4
6
9
8
8
3.5
matt blasted
0.0110
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-20-M4-10-MT
20
M4
10
9
8
8
3.5
matt blasted
0.0110
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-26-M4-12-MT
26
M4
12
11
10
10
4.5
matt blasted
0.0220
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-26-M4-16-MT
26
M4
16
11
10
10
4.5
matt blasted
0.0220
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-26-M5-10-MT
26
M5
10
11
10
10
4.5
matt blasted
0.0220
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-26-M5-12-MT
26
M5
12
11
10
10
4.5
matt blasted
0.0220
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-26-M5-16-MT
26
M5
16
11
10
10
4.5
matt blasted
0.0230
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-26-M6-12-MT
26
M6
12
11
10
10
4.5
matt blasted
0.0230
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-26-M6-16-MT
26
M6
16
11
10
10
4.5
matt blasted
0.0240
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-26-M6-20-MT
26
M6
20
11
10
10
4.5
matt blasted
0.0250
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-26-M6-25-MT
26
M6
25
11
10
10
4.5
matt blasted
0.0260
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-34-M6-16-MT
34
M6
16
13
12
12
5.0
matt blasted
0.0410
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-34-M6-20-MT
34
M6
20
13
12
12
5.0
matt blasted
0.0420
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-34-M6-25-MT
34
M6
25
13
12
12
5.0
matt blasted
0.0430
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-34-M6-30-MT
34
M6
30
13
12
12
5.0
matt blasted
0.0440
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-34-M8-16-MT
34
M8
16
13
12
12
5.0
matt blasted
0.0430
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-34-M8-20-MT
34
M8
20
13
12
12
5.0
matt blasted
0.0450
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-34-M8-25-MT
34
M8
25
13
12
12
5.0
matt blasted
0.0550
73181535
YES
Stainless Steel-Wing scre...
GN 433-A4-34-M8-30-MT
34
M8
30
13
12
12
5.0
matt blasted
0.0490
73181535
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表