目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
EWN-SST-p-P - Wing screws with bolt
Elesa+Ganter
紧固旋钮
EWN-SST-p-P
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/ewn_sst_p_p/ewn_sst_p_p.prj},{NB=Wing screws with bolt EWN.70-SST-p-M10x30-PO-C6},{PARTNUMBER=224686-C6},{DESCRIPTION=EWN.70-SST-p-M10x30-PO-C6},{DIM01=70},{D2=15.000},{D3=13.000},{L3=32.000},{DIM02=36},{DIM03=20.0},{DIM04=8.0},{DIM05=10},{DIM06=M10},{NDM=10.000},{KDM=8.160},{DIM07=30},{DIM08=6},{DIM09=2.0},{WEIGHT=47},{R=0.663},{G=0.118},{B=0.122},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d1
[mm]
DIM04
I2
[mm]
DIM05
b
[mm]
DIM06
d6g
ⁿ/ₐ
DIM07
I
[mm]
DIM08
D2
[mm]
DIM09
l1
[mm]
WEIGHT
重量
[g]
Wing screws with bolt EWN...
224556-C1
EWN.48-SST-p-M6x20-PO-C1
47
24
13.5
5.5
7
M6
20
4
1.5
13
Wing screws with bolt EWN...
224556-C17
EWN.48-SST-p-M6x20-PO-C17
47
24
13.5
5.5
7
M6
20
4
1.5
13
Wing screws with bolt EWN...
224556-C2
EWN.48-SST-p-M6x20-PO-C2
47
24
13.5
5.5
7
M6
20
4
1.5
13
Wing screws with bolt EWN...
224556-C3
EWN.48-SST-p-M6x20-PO-C3
47
24
13.5
5.5
7
M6
20
4
1.5
13
Wing screws with bolt EWN...
224556-C4
EWN.48-SST-p-M6x20-PO-C4
47
24
13.5
5.5
7
M6
20
4
1.5
13
Wing screws with bolt EWN...
224556-C5
EWN.48-SST-p-M6x20-PO-C5
47
24
13.5
5.5
7
M6
20
4
1.5
13
Wing screws with bolt EWN...
224556-C6
EWN.48-SST-p-M6x20-PO-C6
47
24
13.5
5.5
7
M6
20
4
1.5
13
Wing screws with bolt EWN...
224566-C1
EWN.48-SST-p-M6x30-PO-C1
47
24
13.5
5.5
7
M6
30
4
1.5
15
Wing screws with bolt EWN...
224566-C17
EWN.48-SST-p-M6x30-PO-C17
47
24
13.5
5.5
7
M6
30
4
1.5
15
Wing screws with bolt EWN...
224566-C2
EWN.48-SST-p-M6x30-PO-C2
47
24
13.5
5.5
7
M6
30
4
1.5
15
Wing screws with bolt EWN...
224566-C3
EWN.48-SST-p-M6x30-PO-C3
47
24
13.5
5.5
7
M6
30
4
1.5
15
Wing screws with bolt EWN...
224566-C4
EWN.48-SST-p-M6x30-PO-C4
47
24
13.5
5.5
7
M6
30
4
1.5
15
Wing screws with bolt EWN...
224566-C5
EWN.48-SST-p-M6x30-PO-C5
47
24
13.5
5.5
7
M6
30
4
1.5
15
Wing screws with bolt EWN...
224566-C6
EWN.48-SST-p-M6x30-PO-C6
47
24
13.5
5.5
7
M6
30
4
1.5
15
Wing screws with bolt EWN...
224646-C1
EWN.55-SST-p-M8x20-PO-C1
55
28
16.0
6.5
8
M8
20
5
1.8
23
Wing screws with bolt EWN...
224646-C17
EWN.55-SST-p-M8x20-PO-C17
55
28
16.0
6.5
8
M8
20
5
1.8
23
Wing screws with bolt EWN...
224646-C2
EWN.55-SST-p-M8x20-PO-C2
55
28
16.0
6.5
8
M8
20
5
1.8
23
Wing screws with bolt EWN...
224646-C3
EWN.55-SST-p-M8x20-PO-C3
55
28
16.0
6.5
8
M8
20
5
1.8
23
Wing screws with bolt EWN...
224646-C4
EWN.55-SST-p-M8x20-PO-C4
55
28
16.0
6.5
8
M8
20
5
1.8
23
Wing screws with bolt EWN...
224646-C5
EWN.55-SST-p-M8x20-PO-C5
55
28
16.0
6.5
8
M8
20
5
1.8
23
Wing screws with bolt EWN...
224646-C6
EWN.55-SST-p-M8x20-PO-C6
55
28
16.0
6.5
8
M8
20
5
1.8
23
Wing screws with bolt EWN...
224656-C1
EWN.55-SST-p-M8x30-PO-C1
55
28
16.0
6.5
8
M8
30
5
1.8
26
Wing screws with bolt EWN...
224656-C17
EWN.55-SST-p-M8x30-PO-C17
55
28
16.0
6.5
8
M8
30
5
1.8
26
Wing screws with bolt EWN...
224656-C2
EWN.55-SST-p-M8x30-PO-C2
55
28
16.0
6.5
8
M8
30
5
1.8
26
Wing screws with bolt EWN...
224656-C3
EWN.55-SST-p-M8x30-PO-C3
55
28
16.0
6.5
8
M8
30
5
1.8
26
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NCRM, NCRF - 塑料旋钮 十字旋钮
Misumi
04.06.2021
C-NAMB - 压纹旋钮 - 台阶型 - - 外螺纹型 -
Misumi
29.05.2023
GN 617.1 - Indexing plungers with rest position, type A, without lock nut, ...
Elesa+Ganter
21.06.2024
TBC01_02 - 蝶型螺钉,碳钢/方翼蝶型螺钉
怡合达3D电子图库
20.06.2024
NEFS8-8080, EFS8-8080, EFSB8-8080, HFS8-8080, HFSB8-8080, CAF8-8080, HFSH8-...
Misumi
28.06.2024
EWN-SST-p-P - Wing screws with bolt
Elesa
26.09.2023
VC.692-SST-p-P - Lobe knobs with bolt
Elesa+Ganter
21.06.2024
CHOB, CHBS - 蝶形螺栓
Misumi
03.06.2021
SPO-YB - Plastic Screw POM / Wing Bolt
NBK (锅屋百迪株式会社)
18.05.2022
GN 653.10 NI - Stainless Steel-Knurled Screws
Elesa+Ganter
21.06.2024
DIN 316 - Wing screws
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表