目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.G5 - Mould-on polyurethane wheels
Elesa+Ganter
脚轮和滚轮
RE.G5
Powered by
CAD模型選擇
{elesa_ganter/castors_and_wheels/re_g5/re_g5.prj},{NB=Mould-on polyurethane wheels RE.G5-82x90-RSL},{PARTNUMBER=452798},{DESCRIPTION=RE.G5-82x90-RSL},{DIM01=82},{DIM02=20},{DIM03=47},{DIM04=90},{DIM05=14},{DIM06=10000},{DIM07=3400},{DIM08=9000},{WEIGHT=1330},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
d3
[mm]
DIM04
l3
[mm]
DIM05
l5
[mm]
DIM06
[N]
DIM07
[N]
DIM08
[N]
WEIGHT
重量
[g]
Mould-on polyurethane whe...
452791
RE.G5-80x70-RSL
80
20
47
70
14
8000
2500
7000
1060
Mould-on polyurethane whe...
452792
RE.G5-80x90-RSL
80
20
47
90
14
10000
3350
9000
1350
Mould-on polyurethane whe...
452797
RE.G5-82x70-RSL
82
20
47
70
14
8000
2550
7000
1090
Mould-on polyurethane whe...
452798
RE.G5-82x90-RSL
82
20
47
90
14
10000
3400
9000
1330
Mould-on polyurethane whe...
452799
RE.G5-82x100-RSL
82
20
47
100
14
11000
3900
10000
1450
Mould-on polyurethane whe...
452793
RE.G5-85x40-RSL
85
20
47
40
14
4500
1500
4000
720
Mould-on polyurethane whe...
452794
RE.G5-85x70-RSL
85
20
47
70
14
8000
2650
7000
1120
Mould-on polyurethane whe...
452795
RE.G5-85x90-RSL
85
20
47
90
14
10000
3500
9000
1390
Mould-on polyurethane whe...
452796
RE.G5-85x100-RSL
85
20
47
100
14
11000
4000
10000
1520
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表