目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.C6 - Injected polyurethan wheels for the general public
Elesa+Ganter
脚轮和滚轮
RE.C6
Powered by
CAD模型選擇
{elesa_ganter/castors_and_wheels/re_c6/re_c6_asmtab.prj},{NB=Injected polyurethan wheels for the general public RE.C6-040-CBL},{PARTNUMBER=451956},{DESCRIPTION=RE.C6-040-CBL},{EXE=CBL},{VERS=4},{DIM01=40},{DIM01X=40.000},{DIM02=M10},{DIM02X=10.000},{DIM03=20},{DIM03X=20.000},{DIM04=35},{DIM04X=35.000},{DIM05=-},{DIM05X=0.000},{DIM06=18},{DIM06X=18.000},{DIM07=59},{DIM07X=59.000},{DIM08=-},{DIM08X=0.000},{DIM09=-},{DIM09X=0.000},{DIM10=-},{DIM10X=0.000},{DIM11=-},{DIM11X=0.000},{DIM12=-},{DIM12X=0.000},{DIM13=-},{DIM13X=0.000},{DIM14=-},{DIM14X=0.000},{DIM15=24},{DIM15X=24.000},{DIM16=-},{DIM16X=0.000},{DCC=400},{WEIGHT=120},{DFA=6},{DFAL=31},{PPATH=re_c6_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
D
ⁿ/ₐ
DIM03
p
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l3
[mm]
DIM07
H
[mm]
DIM08
B
[mm]
DIM09
l
[mm]
DIM10
s
[mm]
DIM11
b1
[mm]
DIM12
l1
[mm]
DIM13
b2
[mm]
DIM14
l2
[mm]
DIM15
b3
[mm]
DIM16
R
[mm]
WEIGHT
重量
[g]
Injected polyurethan whee...
451946
RE.C6-040-PBL
40
-
-
-
-
18
59
42
42
5
27
27
33
33
-
-
110
Injected polyurethan whee...
451948
RE.C6-050-PBL
50
-
-
-
-
18
66
55
55
6
38.5
38.5
44
44
-
-
120
Injected polyurethan whee...
451950
RE.C6-060-PBL
60
-
-
-
-
25
83
60
60
6
38
38
46
46
-
-
210
Injected polyurethan whee...
451926
RE.C6-040-SBL
40
-
-
-
-
18
59
42
42
5
30
30
33
33
24
-
110
Injected polyurethan whee...
451928
RE.C6-050-SBL
50
-
-
-
-
18
66
55
55
6
38.5
38.5
44
44
24
-
130
Injected polyurethan whee...
451930
RE.C6-060-SBL
60
-
-
-
-
25
83
60
60
6
38
38
48
48
21
-
240
Injected polyurethan whee...
451936
RE.C6-040-SBF
40
-
-
-
-
18
59
42
42
5
30
30
33
33
24
78
130
Injected polyurethan whee...
451938
RE.C6-050-SBF
50
-
-
-
-
18
66
55
55
6
38.5
38.5
44
44
24
76
160
Injected polyurethan whee...
451940
RE.C6-060-SBF
60
-
-
-
-
25
83
60
60
6
38
38
48
48
21
84
280
Injected polyurethan whee...
451956
RE.C6-040-CBL
40
M10
20
35
-
18
59
-
-
-
-
-
-
-
24
-
120
Injected polyurethan whee...
451958
RE.C6-050-CBL
50
M10
20
35
-
18
66
-
-
-
-
-
-
-
24
-
130
Injected polyurethan whee...
451960
RE.C6-060-CBL
60
M12
25
42
-
25
83
-
-
-
-
-
-
-
21
-
240
Injected polyurethan whee...
451966
RE.C6-040-CBF
40
M10
20
35
-
18
59
-
-
-
-
-
-
-
24
78
140
Injected polyurethan whee...
451968
RE.C6-050-CBF
50
M10
20
35
-
18
66
-
-
-
-
-
-
-
24
76
160
Injected polyurethan whee...
451970
RE.C6-060-CBF
60
M12
25
42
-
25
83
-
-
-
-
-
-
-
21
84
280
Injected polyurethan whee...
451976
RE.C6-040-FBL
40
-
-
35
10
18
59
-
-
-
-
-
-
-
24
-
100
Injected polyurethan whee...
451978
RE.C6-050-FBL
50
-
-
35
10
18
66
-
-
-
-
-
-
-
24
-
130
Injected polyurethan whee...
451980
RE.C6-060-FBL
60
-
-
42
13
25
83
-
-
-
-
-
-
-
21
-
240
Injected polyurethan whee...
451986
RE.C6-040-FBF
40
-
-
35
10
18
59
-
-
-
-
-
-
-
24
78
120
Injected polyurethan whee...
451988
RE.C6-050-FBF
50
-
-
35
10
18
66
-
-
-
-
-
-
-
24
76
130
Injected polyurethan whee...
451990
RE.C6-060-FBF
60
-
-
42
13
25
83
-
-
-
-
-
-
-
21
84
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表