目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7600 - Sealing rings, Hygienic Design
Elesa+Ganter
液压系统附件
GN 7600
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn7600/gn7600.prj},{NB=Dichtring GN 7600-21-17-2-HNBR-85},{PARTNUMBER=GN 7600-21-17-2-HNBR-85},{D1=21},{D2=17},{D3=21.8},{D1I=17.9},{D2I=14.5},{D3I=18.6},{D4I=15.7},{S=2.0},{PZ=GN 1580 / GN 5435 / GN 5445},{H=85 ±5 Shore A},{MAT=Hydrierter Acrylnitril-Butadien-Kautschuk},{WEIGHT=0.0004},{CTN=40169300},{ROHS=YES},{INFOEG=Produktdetails},{R=0.200},{RX=8.359}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Nominal dimensions -Installation space
ⁿ/ₐ
D2
Nominal dimensions -Installation space
[mm]
D3
Nominal dimensions -Installation space
[mm]
D1I
Actual dimensions - Sealing ring unassembled
[mm]
D2I
Actual dimensions - Sealing ring unassembled
[mm]
D3I
Actual dimensions - Sealing ring unassembled
[mm]
D4I
Actual dimensions - Sealing ring unassembled
[mm]
S
[mm]
PZ
suitable for
ⁿ/ₐ
H
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sealing ring GN 7600-10-6...
GN 7600-10-6-2-HNBR-85
10
6
10.6
30.4
27.0
31.1
5.4
2.0
GN 1581
85 ±5 Shore A
0.0001
40169300
YES
Sealing ring GN 7600-10-6...
GN 7600-10-6-2-EPDM-85
10
6
10.6
30.4
27.0
31.1
5.4
2.0
GN 1581
85 ±5 Shore A
0.0001
40169300
YES
Sealing ring GN 7600-10-6...
GN 7600-10-6-2-FKM-85
10
6
10.6
9.5
6.1
10.2
5.4
2.0
GN 1581
85 ±5 Shore A
0.0001
40169300
YES
Sealing ring GN 7600-11-7...
GN 7600-11-7-2-HNBR-85
11
7
11.8
9.5
6.1
10.2
6.1
2.0
GN 1580 / GN 1581 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-11-7...
GN 7600-11-7-2-EPDM-85
11
7
11.8
9.5
6.1
10.2
6.1
2.0
GN 1580 / GN 1581 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-11-7...
GN 7600-11-7-2-FKM-85
11
7
11.8
10.2
6.8
10.9
6.1
2.0
GN 1580 / GN 1581 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-12-8...
GN 7600-12-8-2-HNBR-85
12
8
12.8
10.2
6.8
10.9
7.1
2.0
GN 429 / GN 1580
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-12-8...
GN 7600-12-8-2-EPDM-85
12
8
12.8
10.2
6.8
10.9
7.1
2.0
GN 429 / GN 1580
85 ±5 Shore A
0.0001
40169300
YES
Sealing ring GN 7600-12-8...
GN 7600-12-8-2-FKM-85
12
8
12.8
11.2
7.8
11.9
7.1
2.0
GN 429 / GN 1580
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-13-9...
GN 7600-13-9-2-HNBR-85
13
9
13.8
11.2
7.8
11.9
8.1
2.0
GN 1581 / GN 1582
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-13-9...
GN 7600-13-9-2-EPDM-85
13
9
13.8
11.2
7.8
11.9
8.1
2.0
GN 1581 / GN 1582
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-13-9...
GN 7600-13-9-2-FKM-85
13
9
13.8
12.2
8.8
12.9
8.1
2.0
GN 1581 / GN 1582 / GN 83...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-14-1...
GN 7600-14-10-2-HNBR-85
14
10
14.8
12.2
8.8
12.9
9.1
2.0
GN 75.6 / GN 305 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-14-1...
GN 7600-14-10-2-EPDM-85
14
10
14.8
12.2
8.8
12.9
9.1
2.0
GN 75.6 / GN 305 / GN 15...
85 ±5 Shore A
0.0001
40169300
YES
Sealing ring GN 7600-14-1...
GN 7600-14-10-2-FKM-85
14
10
14.8
13.2
9.8
13.9
9.1
2.0
GN 75.6 / GN 305 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-16-1...
GN 7600-16-12-2-HNBR-85
16
12
16.8
13.2
9.8
13.9
11.0
2.0
GN 75.6 / GN 429 / GN 15...
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-16-1...
GN 7600-16-12-2-EPDM-85
16
12
16.8
13.2
9.8
13.9
11.0
2.0
GN 75.6 / GN 429 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-16-1...
GN 7600-16-12-2-FKM-85
16
12
16.8
15.1
11.7
15.8
11.0
2.0
GN 75.6 / GN 429 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-18-1...
GN 7600-18-14-2-HNBR-85
18
14
18.8
15.1
11.7
15.8
12.9
2.0
GN 75.6 / GN 305 / GN 158...
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-18-1...
GN 7600-18-14-2-EPDM-85
18
14
18.8
15.1
11.7
15.8
12.9
2.0
GN 75.6 / GN 305 / GN 158...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-18-1...
GN 7600-18-14-2-FKM-85
18
14
18.8
17.0
13.6
17.7
12.9
2.0
GN 75.6 / GN 305 / GN 158...
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-19-1...
GN 7600-19-15-2-HNBR-85
19
15
19.8
17.0
13.6
17.7
13.8
2.0
GN 1581 / GN 1582
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-19-1...
GN 7600-19-15-2-EPDM-85
19
15
19.8
17.0
13.6
17.7
13.8
2.0
GN 1581 / GN 1582
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-19-1...
GN 7600-19-15-2-FKM-85
19
15
19.8
17.9
14.5
18.6
13.8
2.0
GN 1581 / GN 1582
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-20-1...
GN 7600-20-16-2-HNBR-85
20
16
20.8
32.3
28.9
34.0
14.8
2.0
GN 429
85 ±5 Shore A
0.0003
40169300
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表