目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 906 - Stainless Steel-Threaded plugs with conical thread, Type GPC, with micro encapsolution
Elesa+Ganter
液压系统附件
DIN 906
DIN 906 NI
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/din906/din906_ni/din906_ni_gpc.prj},{NB=Edelstahl-Verschlussschraube DIN 906-NI-M16x1,5-GPC},{PARTNUMBER=DIN 906-NI-M16x1,5-GPC},{D=M16x1,5},{DX='1','M16x1.5'},{H=10},{S=8},{FORM=ohne Gewindebeschichtung},{VER=5},{NDM=16},{NDM2=0.000},{WEIGHT=0.0112},{CTN=73181535},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
Thread
ⁿ/ₐ
H
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Threaded ...
DIN 906-NI-M8x1-GPC
M8x1
8
4
0.0022
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-M10x1-GPC
M10x1
8
5
0.0030
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-R1/8-GPC
R1/8
8
5
0.0032
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-M12x1,5-GPC
M12x1,5
10
6
0.0059
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-M14x1,5-GPC
M14x1,5
10
7
0.0086
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-R1/4-GPC
R1/4
10
7
0.0071
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-M16x1,5-GPC
M16x1,5
10
8
0.0112
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-M18x1,5-GPC
M18x1,5
10
8
0.0153
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-R3/8-GPC
R3/8
10
8
0.0124
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-M20x1,5-GPC
M20x1,5
10
10
0.0179
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-R1/2-GPC
R1/2
10
10
0.0190
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-M22x1,5-GPC
M22x1,5
10
10
0.0218
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-M24x1,5-GPC
M24x1,5
12
12
0.0315
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-R3/4-GPC
R3/4
12
12
0.0394
73181535
YES
Stainless Steel-Threaded ...
DIN 906-NI-R1-GPC
R1
12
12
0.0573
73181535
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表