目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TX-G - Plugs
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
TX
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/tx/tx_g.prj},{NB=Plugs TX.25x1.5-G},{CODE=437223},{DESCRITPION=TX.25x1.5-G},{DIM01=M25x1.5},{DIM02=14.0},{DIM03=31.5},{DIM04=18.5},{WEIGHT=3.4},{P=1.5},{DIM01X=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRITPION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
D
[mm]
DIM04
L
[mm]
WEIGHT
Weight
[g]
Plugs TX.8x1-G
437201
TX.8x1-G
M8x1
9.5
12.5
14.5
1.1
Plugs TX.10x1-G
437203
TX.10x1-G
M10x1
10.5
15.5
14.5
0.9
Plugs TX.12x1-G
437205
TX.12x1-G
M12x1
11.0
18.5
17.0
2.1
Plugs TX.12x1.5-G
437207
TX.12x1.5-G
M12x1.5
9.0
16.5
16.5
1.8
Plugs TX.14x1.5-G
437209
TX.14x1.5-G
M14x1.5
9.5
18.5
17.0
2.5
Plugs TX.16x1.5-G
437211
TX.16x1.5-G
M16x1.5
9.5
22.0
17.0
2
Plugs TX.18x1.5-G
437213
TX.18x1.5-G
M18x1.5
12.5
24.4
18.5
2.3
Plugs TX.20x1.5-G
437215
TX.20x1.5-G
M20x1.5
14.0
26.5
18.0
2.6
Plugs TX.20x2.5-G
437217
TX.20x2.5-G
M20x2.5
14.0
26.5
18.0
2.4
Plugs TX.22x1.5-G
437219
TX.22x1.5-G
M22x1.5
14.0
28.0
18.5
3
Plugs TX.24x1.5-G
437221
TX.24x1.5-G
M24x1.5
14.0
31.5
18.5
4
Plugs TX.25x1.5-G
437223
TX.25x1.5-G
M25x1.5
14.0
31.5
18.5
3.4
Plugs TX.26x1.5-G
437225
TX.26x1.5-G
M26x1.5
14.0
33.0
19.0
4
Plugs TX.1/8-G
437251
TX.1/8-G
G 1/8
4.0
19.0
13.0
1
Plugs TX.1/4-G
437253
TX.1/4-G
G 1/4
6.5
19.0
13.0
1.2
Plugs TX.3/8-G
437255
TX.3/8-G
G 3/8
5.5
23.0
12.0
2
Plugs TX.1/2-G
437257
TX.1/2-G
G 1/2
10.5
28.0
17.5
3.4
Plugs TX.5/8-G
437259
TX.5/8-G
G 5/8
14.0
31.5
18.5
3.7
Plugs TX.3/4-G
437261
TX.3/4-G
G 3/4
11.0
32.5
17.0
3.8
Plugs TX.7/8-G
437263
TX.7/8-G
G 7/8
13.5
38.0
18.0
5
Plugs TX.1-G
437265
TX.1-G
G 1
11.0
40.0
17.0
5.5
Plugs TX.1-1/4-G
437267
TX.1-1/4-G
G1 1/4
15.0
50.0
21.0
9.5
Plugs TX.1-1/2-G
437269
TX.1-1/2-G
G1 1/2
11.0
55.0
17.0
10
Plugs TX.2-G
437271
TX.2-G
G 2
11.0
74.0
17.5
18
Plugs TX.3-G
437273
TX.3-G
G 3
11.5
105.0
16.5
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表