目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TSD. - Plugs
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
TSD.
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/tsd/tsd.prj},{NB=Plugs TSD.26x1.5},{CODE=59958},{DESCRIPTION=TSD.26x1.5},{DESCRIPTIONX=TSD.26x1.5},{DIM01=M26x1.5},{DIM02=12},{DIM03=32},{DIM04=20},{DIM05=25.0},{DIM06=10÷12},{WEIGHT=14},{NDM=26.000},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
s
[mm]
DIM04
L
[mm]
DIM05
M
[mm]
WEIGHT
Weight
[g]
Plugs TSD.10x1.5
59942
TSD.10x1.5
M10x1.5
9
19
16
15.0
4
Plugs TSD.12x1.5
59944
TSD.12x1.5
M12x1.5
9
19
16
15.0
4
Plugs TSD.14x1.5
59946
TSD.14x1.5
M14x1.5
9
19
16
15.0
5
Plugs TSD.16x1.5
59948
TSD.16x1.5
M16x1.5
9
22
16
17.0
7
Plugs TSD.18x1.5
59950
TSD.18x1.5
M18x1.5
11
26
18
20.5
8
Plugs TSD.20x1.5
59952
TSD.20x1.5
M20x1.5
11
26
18
20.5
8
Plugs TSD.22x1.5
59954
TSD.22x1.5
M22x1.5
12
32
20
25.0
12
Plugs TSD.25x1.5
59956
TSD.25x1.5
M25x1.5
12
32
20
25.0
12
Plugs TSD.26x1.5
59958
TSD.26x1.5
M26x1.5
12
32
20
25.0
14
Plugs TSD.35x1.5
59960
TSD.35x1.5
M35x1.5
13
38
22
31.0
15
Plugs TSD.40x1.5
59964
TSD.40x1.5
M40x1.5
14
46
24
38.0
20
Plugs TSD.1/8
59972
TSD.1/8
G 1/8
9
19
16
15.0
4
Plugs TSD.1/4
59974
TSD.1/4
G 1/4
9
19
16
15.0
4
Plugs TSD.3/8
59976
TSD.3/8
G 3/8
9
22
16
17.0
5
Plugs TSD.1/2
59978
TSD.1/2
G 1/2
11
26
18
20.5
8
Plugs TSD.3/4
59980
TSD.3/4
G 3/4
12
32
20
25.0
14
Plugs TSD.1
59982
TSD.1
G 1
13
38
22
31.0
18
Plugs TSD.1 1/4
59986
TSD.1 1/4
G 1 1/4
14
46
24
38.0
20
Plugs TSD.1 1/2
59988
TSD.1 1/2
G 1 1/2
15
55
26
46.0
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表