目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TNX - Plugs
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
TNX
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/tnx/tnx.prj},{NB=Plugs TNX.36x1.5},{CODE=437337},{DESCRITPION=TNX.36x1.5},{DIM01=M36x1.5},{DIM02=12.0},{DIM03=24},{DIM04=45.0},{DIM05=20.5},{WEIGHT=11.5},{P=1.5},{DIM01X=36.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRITPION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
s
[mm]
DIM04
D
[mm]
DIM05
L
[mm]
WEIGHT
Weight
[g]
Plugs TNX.8x1
437301
TNX.8x1
M8x1
10.0
6
12.5
17.0
0.8
Plugs TNX.10x1
437303
TNX.10x1
M10x1
10.0
7
16.0
17.0
0.8
Plugs TNX.10x1.5
437305
TNX.10x1.5
M10x1.5
10.0
10
17.0
17.0
1.2
Plugs TNX.12x1
437307
TNX.12x1
M12x1
12.0
7
16.0
17.0
1.4
Plugs TNX.12x1.5
437309
TNX.12x1.5
M12x1.5
12.0
10
17.0
19.0
1.2
Plugs TNX.14x1.5
437311
TNX.14x1.5
M14x1.5
12.0
10
19.0
19.0
1.5
Plugs TNX.16x1.5
437313
TNX.16x1.5
M16x1.5
12.0
13
22.0
20.5
2
Plugs TNX.18x1.5
437315
TNX.18x1.5
M18x1.5
12.0
13
24.0
20.5
2.2
Plugs TNX.20x1.5
437317
TNX.20x1.5
M20x1.5
12.0
15
26.0
20.5
2.4
Plugs TNX.22x1.5
437319
TNX.22x1.5
M22x1.5
12.0
15
28.0
20.5
3
Plugs TNX.24x1.5
437321
TNX.24x1.5
M24x1.5
12.0
17
30.0
20.5
3.7
Plugs TNX.26x1.5
437323
TNX.26x1.5
M26x1.5
12.0
19
32.0
20.5
3.7
Plugs TNX.27x2
437325
TNX.27x2
M27x2
12.0
19
33.0
24.5
4
Plugs TNX.28x1.5
437327
TNX.28x1.5
M28x1.5
12.0
19
34.0
20.5
5
Plugs TNX.30x1.5
437329
TNX.30x1.5
M30x1.5
12.0
22
38.0
20.5
6
Plugs TNX.30x2
437331
TNX.30x2
M30x2
15.0
22
38.0
24.5
7
Plugs TNX.32x1.5
437333
TNX.32x1.5
M32x1.5
12.0
22
40.0
20.5
7.3
Plugs TNX.33x2
437335
TNX.33x2
M33x2
15.0
24
40.0
24.5
12
Plugs TNX.36x1.5
437337
TNX.36x1.5
M36x1.5
12.0
24
45.0
20.5
11.5
Plugs TNX.36x2
437339
TNX.36x2
M36x2
15.0
24
45.0
24.5
5
Plugs TNX.38x1.5
437341
TNX.38x1.5
M38x1.5
12.0
24
48.0
20.5
7
Plugs TNX.42x2
437343
TNX.42x2
M42x2
15.0
24
50.0
24.5
8
Plugs TNX.45x1.5
437345
TNX.45x1.5
M45x1.5
12.0
24
52.0
22.0
8
Plugs TNX.45x2
437347
TNX.45x2
M45x2
15.0
30
52.0
25.0
12.5
Plugs TNX.48x2
437349
TNX.48x2
M48x2
15.0
30
55.0
25.0
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表