目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
T.440+a - Plugs
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
T.440+a
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/t_440_a/t_440_a.prj},{NB=Plugs T.440-1/2+a},{CODE=157231},{DESCRIPTION=T.440-1/2+a},{DESCRIPTIONX=T.440-1/2+a},{DIM01=G1/2},{DIM02=11},{DIM03=28.5},{DIM04=25.0},{DIM05=189},{WEIGHT=42},{NDM=20.960},{DX=29.000},{X=1.430}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
D
[mm]
DIM04
L
[mm]
DIM05
a
[mm]
WEIGHT
Weight
[g]
Plugs T.440-1/4+a
157211
T.440-1/4+a
G 1/4
9
20.5
19.0
192
30
Plugs T.440-3/8+a
157221
T.440-3/8+a
G 3/8
9
25.0
21.0
192
32
Plugs T.440-1/2+a
157231
T.440-1/2+a
G1/2
11
28.5
25.0
189
42
Plugs T.440-3/4+a
157241
T.440-3/4+a
G3/4
12
34.5
27.0
188
50
Plugs T.440-1+a
157251
T.440-1+a
G1
13
42.5
28.5
188
56
Plugs T.440-1 1/4+a
157261
T.440-1 1/4+a
G 1 1/4
13
52.0
32.0
185
72
Plugs T.440-1 1/2+a
157271
T.440-1 1/2+a
G 1 1/2
13
57.5
34.0
185
83
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表