目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
T.440 - Plugs
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
T.440
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/t_440/t_440.prj},{NB=Plugs T.440-1/2},{CODE=157131},{DESCRIPTION=T.440-1/2},{DESCRIPTIONX=T.440-1/2},{DIM01=G 1/2},{DIM02=11},{DIM03=28.5},{DIM04=25.0},{WEIGHT=14},{NDM=20.960},{DX=29.000},{X=1.430},{Y=1.180}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
D
[mm]
DIM04
L
[mm]
WEIGHT
Weight
[g]
Plugs T.440-1/4
157111
T.440-1/4
G 1/4
9
20.5
19.0
10
Plugs T.440-3/8
157121
T.440-3/8
G 3/8
9
25.0
21.0
12
Plugs T.440-1/2
157131
T.440-1/2
G 1/2
11
28.5
25.0
14
Plugs T.440-3/4
157141
T.440-3/4
G 3/4
12
34.5
27.0
22
Plugs T.440-1
157151
T.440-1
G 1
13
42.5
28.5
28
Plugs T.440-1 1/4
157161
T.440-1 1/4
G 1 1/4
13
52.0
32.0
52
Plugs T.440-1 1/2
157171
T.440-1 1/2
G 1 1/2
13
57.5
34.0
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表