目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CFA. - Hinges
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFA.
Powered by
CAD模型選擇
{elesa/general_catalogue/11/1_plastic_hinges/cfa/cfa_asmtab.prj},{NB=Hinges CFA.65 CH-6 (0)},{CODE=422232},{DESCRIPTION=CFA.65 CH-6},{ROT=0},{TYP=2},{DIM01=64.0},{DIM02=65.0},{DIM03=40.0},{DIM04=40.0},{DIM05=23.0},{DIM06=15.0},{DIM07=13.5},{DIM08=24.0},{DIM09=5},{DIM10=-},{DIM11=-},{DIM12=-},{DIM13=-},{DIM14=6.5},{DIM15=-},{DIM16=11},{DIM17=6.5},{DIM18=-},{DIM19=-},{WEIGHT=62},{ND=0.000},{KDA=0.000},{KDI=0.000},{H=0.000},{L=0.000},{D3=6.500},{D4=0.000},{D5=11.000},{H3=6.500},{DD=24.000},{D6=0.000},{H4=0.000},{PPATH=cfa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
f ± 0.25
[mm]
DIM04
f1 ± 0.25
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
b1
[mm]
DIM09
d
[mm]
DIM10
d1
ⁿ/ₐ
DIM11
h
[mm]
DIM12
d2
ⁿ/ₐ
DIM13
l
[mm]
DIM14
d3
[mm]
DIM15
d4
[mm]
DIM16
d5
[mm]
DIM17
h3
[mm]
DIM18
d6
ⁿ/ₐ
DIM19
h4
ⁿ/ₐ
WEIGHT
Weight
[g]
Hinges CFA.40 B-M4 (0)
422391
CFA.40 B-M4
38.5
39.5
25.0
25.0
14.0
9.5
9.5
14.0
3
M4
6.5
-
-
-
-
-
-
-
-
23
Hinges CFA.40 SH-4 (0)
422411
CFA.40 SH-4
38.5
39.5
25.0
25.0
14.0
9.5
9.5
14.0
3
-
-
-
-
4.5
8.5
-
-
-
-
14
Hinges CFA.40 CH-4 (0)
422412
CFA.40 CH-4
38.5
39.5
25.0
25.0
14.0
9.5
9.5
14.0
3
-
-
-
-
4.5
-
8.5
4.5
-
-
14
Hinges CFA.40 TI-SH-4 (0)
422416
CFA.40 TI-SH-4
38.5
39.5
25.0
25.0
14.0
9.5
9.5
14.0
3
-
-
-
-
4.5
8.5
-
-
10
1.3
14
Hinges CFA.49 B-M5 (0)
422111
CFA.49 B-M5
48.0
49.5
30.0
31.0
19.0
13.0
11.0
17.0
4
M5
8.5
-
-
-
-
-
-
-
-
39
Hinges CFA.49 B-M6 (0)
422113
CFA.49 B-M6
48.0
49.5
30.0
31.0
19.0
13.0
11.0
17.0
4
M6
8
-
-
-
-
-
-
-
-
38
Hinges CFA.49 p-M5x14 (0)
422121
CFA.49 p-M5x14
48.0
49.5
30.0
31.0
19.0
13.0
11.0
17.0
4
-
-
M5
14
-
-
-
-
-
-
45
Hinges CFA.49 SH-5 (0)
422131
CFA.49 SH-5
48.0
49.5
30.0
31.0
19.0
13.0
11.0
17.0
4
-
-
-
-
5.5
10
-
-
-
-
29
Hinges CFA.49 CH-5 (0)
422132
CFA.49 CH-5
48.0
49.5
30.0
31.0
19.0
13.0
11.0
17.0
4
-
-
-
-
5.5
-
10
5.5
-
-
29
Hinges CFA.49 B-M5-pM5x14...
422141
CFA.49 B-M5-pM5x14
48.0
49.5
30.0
31.0
19.0
13.0
11.0
17.0
4
M5
8.5
M5
14
-
-
-
-
-
-
42
Hinges CFA.49 B-M5-SH-5 (...
422151
CFA.49 B-M5-SH-5
48.0
49.5
30.0
31.0
19.0
13.0
11.0
17.0
4
M5
8.5
-
-
5.5
10
-
-
-
-
34
Hinges CFA.49 B-M5-CH-5 (...
422152
CFA.49 B-M5-CH-5
48.0
49.5
30.0
31.0
19.0
13.0
11.0
17.0
4
M5
8.5
-
-
5.5
-
10
5.5
-
-
34
Hinges CFA.49 p-M5x14-SH-...
422161
CFA.49 p-M5x14-SH-5
48.0
49.5
30.0
31.0
19.0
13.0
11.0
17.0
4
-
-
M5
14
5.5
10
-
-
-
-
37
Hinges CFA.49 p-M5x14-CH-...
422162
CFA.49 p-M5x14-CH-5
48.0
49.5
30.0
31.0
19.0
13.0
11.0
17.0
4
-
-
M5
14
5.5
-
10
5.5
-
-
37
Hinges CFA.49 TI-SH-5 (0)
422136
CFA.49 TI-SH-5
48.0
49.5
30.0
31.0
19.0
13.0
11.0
17.0
4
-
-
-
-
5.5
10
-
-
11
1.5
29
Hinges CFA.65 B-M6 (0)
422211
CFA.65 B-M6
64.0
65.0
40.0
40.0
23.0
15.0
13.5
24.0
5
M6
10.5
-
-
-
-
-
-
-
-
85
Hinges CFA.65 p-M6x18 (0)
422221
CFA.65 p-M6x18
64.0
65.0
40.0
40.0
23.0
15.0
13.5
24.0
5
-
-
M6
18
-
-
-
-
-
-
90
Hinges CFA.65 SH-6 (0)
422231
CFA.65 SH-6
64.0
65.0
40.0
40.0
23.0
15.0
13.5
24.0
5
-
-
-
-
6.5
12.5
-
-
-
-
62
Hinges CFA.65 CH-6 (0)
422232
CFA.65 CH-6
64.0
65.0
40.0
40.0
23.0
15.0
13.5
24.0
5
-
-
-
-
6.5
-
11
6.5
-
-
62
Hinges CFA.65 B-M6-p-M6x1...
422241
CFA.65 B-M6-p-M6x18
64.0
65.0
40.0
40.0
23.0
15.0
13.5
24.0
5
M6
10.5
M6
18
-
-
-
-
-
-
88
Hinges CFA.65 B-M6-SH-6 (...
422251
CFA.65 B-M6-SH-6
64.0
65.0
40.0
40.0
23.0
15.0
13.5
24.0
5
M6
10.5
-
-
6.5
12.5
-
-
-
-
74
Hinges CFA.65 B-M6-CH-6 (...
422252
CFA.65 B-M6-CH-6
64.0
65.0
40.0
40.0
23.0
15.0
13.5
24.0
5
M6
10.5
-
-
6.5
-
11
6.5
-
-
74
Hinges CFA.65 p-M6x18-SH-...
422261
CFA.65 p-M6x18-SH-6
64.0
65.0
40.0
40.0
23.0
15.0
13.5
24.0
5
-
-
M6
18
6.5
12.5
-
-
-
-
76
Hinges CFA.65 p-M6x18-CH-...
422262
CFA.65 p-M6x18-CH-6
64.0
65.0
40.0
40.0
23.0
15.0
13.5
24.0
5
-
-
M6
18
6.5
-
11
6.5
-
-
76
Hinges CFA.65 TI-SH-6 (0)
422237
CFA.65 TI-SH-6
64.0
65.0
40.0
40.0
23.0
15.0
13.5
24.0
5
-
-
-
-
6.5
12.5
-
-
13
1.8
62
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表