您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NDE.T - Round tube expander end-caps
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
NDE.T
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/nde_t/nde_t_asmtab.prj},{NB=Round tube expander end-caps NDE.T-30x2-M10},{CODE=430885},{DESCRIPTION=NDE.T-30x2-M10},{DIM01=30},{DIM02=M10},{DIM03=36.0},{DIM04=30},{DIM05=26},{DIM06=2.0},{DIM07=3000},{WEIGHT=34},{DIM033=5},{NDM=10},{S=17},{M=8.000},{PPATH=nde_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
h
[mm]
DIM04
Tube external diameter
[mm]
DIM05
Tube internal diameter
[mm]
DIM06
Tube thickness
[mm]
DIM07
Max. static load*
ⁿ/ₐ
WEIGHT
Weight
[g]
Round tube expander end-c...
430851
NDE.T-20x1.5-M8
20
M8
37.0
20
17
1.5
3000
14
Round tube expander end-c...
430861
NDE.T-25x1-M10
25
M10
37.0
25
23
1.0
3000
30
Round tube expander end-c...
430863
NDE.T-25x1.5-M8
25
M8
37.0
25
22
1.5
3000
19
Round tube expander end-c...
430865
NDE.T-25x1.5-M10
25
M10
37.0
25
22
1.5
3000
29
Round tube expander end-c...
430871
NDE.T-28x1.5-M8
28
M8
37.0
28
25
1.5
3000
26
Round tube expander end-c...
430873
NDE.T-28x1.5-M10
28
M10
42.0
28
25
1.5
3000
33
Round tube expander end-c...
430875
NDE.T-28x2-M10
28
M10
37.0
28
24
2.0
3000
31
Round tube expander end-c...
430881
NDE.T-30x1.5-M10
30
M10
36.5
30
27
1.5
3000
36
Round tube expander end-c...
430883
NDE.T-30x2-M8
30
M8
36.0
30
26
2.0
3000
26
Round tube expander end-c...
430885
NDE.T-30x2-M10
30
M10
36.0
30
26
2.0
3000
34
Round tube expander end-c...
430891
NDE.T-32x1.5-M8
32
M8
37.0
32
29
1.5
3000
31
Round tube expander end-c...
430893
NDE.T-32x1.5-M10
32
M10
37.0
32
29
1.5
3000
39
Round tube expander end-c...
430901
NDE.T-35x1.5-M10
35
M10
36.0
35
32
1.5
3000
43
Round tube expander end-c...
430903
NDE.T-35x2-M10
35
M10
37.0
35
31
2.0
3000
42
Round tube expander end-c...
430905
NDE.T-35x2.5-M10
35
M10
37.0
35
30
2.5
3000
41
Round tube expander end-c...
430911
NDE.T-40x2-M8
40
M8
36.0
40
36
2.0
3000
41
Round tube expander end-c...
430913
NDE.T-40x2-M10
40
M10
37.0
40
36
2.0
3000
50
Round tube expander end-c...
430921
NDE.T-50x1.5-M10
50
M10
37.0
50
47
1.5
3000
71
Round tube expander end-c...
430923
NDE.T-50x1.5-M12
50
M12
37.0
50
47
1.5
3000
71
Round tube expander end-c...
430925
NDE.T-50x2-M10
50
M10
37.0
50
46
2.0
3000
64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表