您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NDE.Q - Square tube expander end-caps
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
NDE.Q
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/nde_q/nde_q_asmtab.prj},{NB=Square tube expander end-caps NDE.Q-35x1.6-M10},{CODE=430781},{DESCRIPTION=NDE.Q-35x1.6-M10},{DIM01=35},{DIM02=M10},{DIM03=37},{DIM04=35},{DIM05=31.8},{DIM06=1.6},{DIM07=3000},{WEIGHT=49},{DIM033=5},{DX=10.500},{HX=8.000},{SX=17.000},{PPATH=nde_q_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
d
ⁿ/ₐ
DIM03
h
[mm]
DIM04
Tube external diameter
[mm]
DIM05
Tube internal diameter
[mm]
DIM06
Tube thickness
[mm]
DIM07
Max. static load*
[N]
WEIGHT
Weight
[g]
Square tube expander end-...
430751
NDE.Q-20x1.5-M8
20
M8
37
20
17.0
1.5
3000
17
Square tube expander end-...
430761
NDE.Q-25x1.5-M8
25
M8
36
25
22.0
1.5
3000
23
Square tube expander end-...
430763
NDE.Q-25x1.5-M10
25
M10
37
25
22.0
1.5
3000
33
Square tube expander end-...
430765
NDE.Q-25x1.5-M12
25
M12
37
25
22.0
1.5
3000
41
Square tube expander end-...
430771
NDE.Q-30x1.5-M8
30
M8
37
30
27.0
1.5
3000
32
Square tube expander end-...
430773
NDE.Q-30x1.5-M10
30
M10
37
30
27.0
1.5
3000
44
Square tube expander end-...
430775
NDE.Q-30x2-M8
30
M8
37
30
26.0
2.0
3000
31
Square tube expander end-...
430777
NDE.Q-30x2-M10
30
M10
37
30
26.0
2.0
3000
42
Square tube expander end-...
430781
NDE.Q-35x1.6-M10
35
M10
37
35
31.8
1.6
3000
49
Square tube expander end-...
430783
NDE.Q-35x2-M10
35
M10
37
35
31.0
2.0
3000
49
Square tube expander end-...
430791
NDE.Q-40x1.5-M10
40
M10
37
40
37.0
1.5
3000
58
Square tube expander end-...
430793
NDE.Q-40x2-M10
40
M10
37
40
36.0
2.0
3000
59
Square tube expander end-...
430795
NDE.Q-40x2-M12
40
M12
37
40
36.0
2.0
3000
65
Square tube expander end-...
430797
NDE.Q-40x3-M10
40
M10
37
40
34.0
3.0
3000
55
Square tube expander end-...
430801
NDE.Q-50x1.5-M10
50
M10
37
50
47.0
1.5
3000
86
Square tube expander end-...
430803
NDE.Q-50x1.5-M12
50
M12
37
50
47.0
1.5
3000
93
Square tube expander end-...
430805
NDE.Q-50x2-M12
50
M12
37
50
46.0
2.0
3000
90
Square tube expander end-...
430811
NDE.Q-60x2-M10
60
M10
33
60
56.0
2.0
3000
115
Square tube expander end-...
430813
NDE.Q-60x2.5-M10
60
M10
36
60
55.0
2.5
3000
107
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表