您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
STP - ELESA-Stems for levelling feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
STP
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/stp/stp.prj},{NB=ELESA-Stems for levelling feet STP-14-M10x69},{CODE=317225},{DESCRIPTION=STP-14-M10x69},{DIM01=M10},{DIM01X=10},{DIM02=69},{DIM03=6},{DIM04=21},{DIM05=14},{DIM06=16},{DIM07=4},{DIM8=5000},{WEIGHT=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
l
[mm]
DIM03
l1
[mm]
DIM04
l2
[mm]
DIM05
d2
[mm]
DIM06
s
[mm]
DIM07
s1
[mm]
DIM8
Max limit static load
[N]
WEIGHT
Weight
[g]
ELESA-Stems for levelling...
317121
STP-14-M8x44
M8
44
5
21
14
16
3
2700
8
ELESA-Stems for levelling...
317125
STP-14-M8x69
M8
69
5
21
14
16
3
2700
9.5
ELESA-Stems for levelling...
317221
STP-14-M10x44
M10
44
6
21
14
16
4
4800
9.5
ELESA-Stems for levelling...
317225
STP-14-M10x69
M10
69
6
21
14
16
4
5000
12
ELESA-Stems for levelling...
317231
STP-14-M10x99
M10
99
6
21
14
16
4
5100
15
ELESA-Stems for levelling...
317321
STP-14-M12x44
M12
44
7
21
14
16
5
6800
11
ELESA-Stems for levelling...
317325
STP-14-M12x69
M12
69
7
21
14
16
5
7000
15
ELESA-Stems for levelling...
317331
STP-14-M12x99
M12
99
7
21
14
16
5
7000
19.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表