目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SMQ-SST - Stems for levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
SMQ-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/smq_sst/smq_sst.prj},{NB=Stems for levelling elements SMQ-14-SST-M16x68},{CODE=322971},{DESCRIPTION=SMQ-14-SST-M16x68},{DIM01=M16},{DIM02=68},{DIM03=19.7},{DIM04=13.9},{DIM05=12},{WEIGHT=96},{DIM01X=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
l
[mm]
DIM03
l2
[mm]
DIM04
d2
[mm]
DIM05
s
[mm]
WEIGHT
Weight
[g]
Stems for levelling eleme...
322891
SMQ-8.5-SST-M8x48
M8
48
15.0
8.5
7
19
Stems for levelling eleme...
322894
SMQ-8.5-SST-M8x73
M8
73
15.0
8.5
7
29
Stems for levelling eleme...
322901
SMQ-8.5-SST-M10x48
M10
48
15.0
8.5
7
26
Stems for levelling eleme...
322904
SMQ-8.5-SST-M10x73
M10
73
15.0
8.5
7
42
Stems for levelling eleme...
322907
SMQ-8.5-SST-M10x103
M10
103
15.0
8.5
7
60
Stems for levelling eleme...
322911
SMQ-8.5-SST-M12x48
M12
48
15.0
8.5
9
37
Stems for levelling eleme...
322914
SMQ-8.5-SST-M12x73
M12
73
15.0
8.5
9
59
Stems for levelling eleme...
322917
SMQ-8.5-SST-M12x103
M12
103
15.0
8.5
9
90
Stems for levelling eleme...
322971
SMQ-14-SST-M16x68
M16
68
19.7
13.9
12
96
Stems for levelling eleme...
322974
SMQ-14-SST-M16x108
M16
108
19.7
13.9
12
160
Stems for levelling eleme...
322977
SMQ-14-SST-M16x148
M16
148
19.7
13.9
12
224
Stems for levelling eleme...
322979
SMQ-14-SST-M16x168
M16
168
19.7
13.9
12
256
Stems for levelling eleme...
322981
SMQ-14-SST-M20x110
M20
110
24.7
13.9
15
260
Stems for levelling eleme...
322984
SMQ-14-SST-M20x150
M20
150
24.7
13.9
15
360
Stems for levelling eleme...
322987
SMQ-14-SST-M20x170
M20
170
24.7
13.9
15
410
Stems for levelling eleme...
322989
SMQ-14-SST-M20x210
M20
210
24.7
13.9
15
509
Stems for levelling eleme...
322991
SMQ-14-SST-M24x110
M24
110
24.7
13.9
18
367
Stems for levelling eleme...
322994
SMQ-14-SST-M24x170
M24
170
24.7
13.9
18
582
Stems for levelling eleme...
322997
SMQ-14-SST-M24x210
M24
210
24.7
13.9
18
726
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表