目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LVQ.F-SST - Levelling elements for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LVQ.F-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lvq_f_sst/lvq_f_sst_asmtab.prj},{NB=Levelling elements for ground mounting LVQ.F-80-14-AS-SST-M24x210(0)},{CODE=335025},{DESCRIPTION=LVQ.F-80-14-AS-SST-M24x210},{ROT=0},{VER=2},{DIM01=80},{DIM02=249},{DIM03=252},{DIM04=39},{DIM05=36.5},{DIM06=M24},{DIM07=210},{DIM08=14},{DIM09=18},{DIM10=16000},{WEIGHT=807},{DX=24},{IP01=17.800},{DB=11.200},{PPATH=lvq_f_sst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
L1
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
d
ⁿ/ₐ
DIM07
l
[mm]
DIM08
Ø
[mm]
DIM09
s
[mm]
DIM10
[N]
WEIGHT
Weight
[g]
Levelling elements for gr...
332001
LVQ.F-80-14-SST-M16x68
80
102
105
34
32.5
M16
68
14
12
16000
151
Levelling elements for gr...
332003
LVQ.F-80-14-SST-M16x108
80
142
145
34
32.5
M16
108
14
12
16000
215
Levelling elements for gr...
332005
LVQ.F-80-14-SST-M16x148
80
182
185
34
32.5
M16
148
14
12
16000
279
Levelling elements for gr...
332007
LVQ.F-80-14-SST-M16x168
80
202
205
34
32.5
M16
168
14
12
16000
311
Levelling elements for gr...
332011
LVQ.F-80-14-SST-M20x110
80
149
152
39
36.5
M20
110
14
15
16000
315
Levelling elements for gr...
332013
LVQ.F-80-14-SST-M20x150
80
189
192
39
36.5
M20
150
14
15
16000
415
Levelling elements for gr...
332015
LVQ.F-80-14-SST-M20x170
80
209
212
39
36.5
M20
170
14
15
16000
465
Levelling elements for gr...
332017
LVQ.F-80-14-SST-M20x210
80
249
252
39
36.5
M20
210
14
15
16000
564
Levelling elements for gr...
332021
LVQ.F-80-14-SST-M24x110
80
149
152
39
36.5
M24
110
14
18
16000
422
Levelling elements for gr...
332023
LVQ.F-80-14-SST-M24x170
80
209
212
39
36.5
M24
170
14
18
16000
637
Levelling elements for gr...
332025
LVQ.F-80-14-SST-M24x210
80
249
252
39
36.5
M24
210
14
18
16000
781
Levelling elements for gr...
335001
LVQ.F-80-14-AS-SST-M16x68
80
102
105
34
32.5
M16
68
14
12
16000
177
Levelling elements for gr...
335003
LVQ.F-80-14-AS-SST-M16x10...
80
142
145
34
32.5
M16
108
14
12
16000
241
Levelling elements for gr...
335005
LVQ.F-80-14-AS-SST-M16x14...
80
182
185
34
32.5
M16
148
14
12
16000
305
Levelling elements for gr...
335007
LVQ.F-80-14-AS-SST-M16x16...
80
202
205
34
32.5
M16
168
14
12
16000
337
Levelling elements for gr...
335011
LVQ.F-80-14-AS-SST-M20x11...
80
149
152
39
36.5
M20
110
14
15
16000
341
Levelling elements for gr...
335013
LVQ.F-80-14-AS-SST-M20x15...
80
189
192
39
36.5
M20
150
14
15
16000
441
Levelling elements for gr...
335015
LVQ.F-80-14-AS-SST-M20x17...
80
209
212
39
36.5
M20
170
14
15
16000
491
Levelling elements for gr...
335017
LVQ.F-80-14-AS-SST-M20x21...
80
249
252
39
36.5
M20
210
14
15
16000
590
Levelling elements for gr...
335021
LVQ.F-80-14-AS-SST-M24x11...
80
149
152
39
36.5
M24
110
14
18
16000
448
Levelling elements for gr...
335023
LVQ.F-80-14-AS-SST-M24x17...
80
209
212
39
36.5
M24
170
14
18
16000
663
Levelling elements for gr...
335025
LVQ.F-80-14-AS-SST-M24x21...
80
249
252
39
36.5
M24
210
14
18
16000
807
Levelling elements for gr...
333851
LVQ.F-100-14-SST-M16x68
100
102
105
34
32.5
M16
68
14
12
16000
181
Levelling elements for gr...
333853
LVQ.F-100-14-SST-M16x108
100
142
145
34
32.5
M16
108
14
12
16000
245
Levelling elements for gr...
333855
LVQ.F-100-14-SST-M16x148
100
182
185
34
32.5
M16
148
14
12
16000
309
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表