目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LV.A-SST - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LV.A-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lv_a_sst/lv_a_sst_asmtab.prj},{NB=Levelling elements LV.A-80-24-SST-M20x158 (0)},{CODE=324761},{DESCRIPTION=LV.A-80-24-SST-M20x158},{ROT=0},{DIM01=80},{DIM02=M20},{DIM03=201},{DIM04=-},{DIM05=158},{DIM06=43},{DIM07=24},{DIM08=24},{DIM09=24},{DIM10=18000},{WEIGHT=472},{NDM=20.000},{KDM=16.933},{D2=24.000},{H=24.000},{L=158.000},{L2=37.000},{S=24.000},{L1=0.000},{PPATH=assemblies/lv_a_sst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
h
[mm]
DIM08
s
[mm]
DIM09
Ø
[mm]
DIM10
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LV.A-6...
323121
LV.A-60-14-SST-M8x43
60
M8
76
-
43
33
24
14
14
14000
63
Levelling elements LV.A-6...
323125
LV.A-60-14-SST-M8x68
60
M8
101
-
68
33
24
14
14
14000
75
Levelling elements LV.A-6...
323221
LV.A-60-14-SST-M10x43
60
M10
76
-
43
33
24
14
14
14000
72
Levelling elements LV.A-6...
323225
LV.A-60-14-SST-M10x68
60
M10
101
-
68
33
24
14
14
14000
85
Levelling elements LV.A-6...
323231
LV.A-60-14-SST-M10x98
60
M10
131
-
98
33
24
14
14
14000
99
Levelling elements LV.A-6...
323321
LV.A-60-14-SST-M12x43
60
M12
76
-
43
33
24
14
14
14000
82
Levelling elements LV.A-6...
323325
LV.A-60-14-SST-M12x68
60
M12
101
-
68
33
24
14
14
14000
100
Levelling elements LV.A-6...
323331
LV.A-60-14-SST-M12x98
60
M12
131
-
98
33
24
14
14
14000
122
Levelling elements LV.A-6...
323421
LV.A-60-14-SST-M14X68
60
M14
101
-
68
33
24
14
14
14000
123
Levelling elements LV.A-6...
323431
LV.A-60-14-SST-M14X98
60
M14
131
-
98
33
24
14
14
14000
144
Levelling elements LV.A-6...
323441
LV.A-60-14-SST-M14X148
60
M14
181
-
148
33
24
14
14
14000
227
Levelling elements LV.A-6...
323521
LV.A-60-14-SST-M16x68
60
M16
101
-
68
33
24
16
14
14000
145
Levelling elements LV.A-6...
323525
LV.A-60-14-SST-M16x108
60
M16
141
-
108
33
24
16
14
14000
199
Levelling elements LV.A-6...
323541
LV.A-60-14-SST-M16x148
60
M16
181
-
148
33
24
16
14
14000
252
Levelling elements LV.A-6...
323561
LV.A-60-14-SST-M16x168
60
M16
201
-
168
33
24
16
14
14000
279
Levelling elements LV.A-6...
323621
LV.A-60-24-SST-M16x58
60
M16
101
-
58
43
24
24
24
18000
208
Levelling elements LV.A-6...
323625
LV.A-60-24-SST-M16x98
60
M16
141
-
98
43
24
24
24
18000
260
Levelling elements LV.A-6...
323641
LV.A-60-24-SST-M16x138
60
M16
181
-
138
43
24
24
24
18000
311
Levelling elements LV.A-6...
323661
LV.A-60-24-SST-M16x158
60
M16
201
-
158
43
24
24
24
18000
339
Levelling elements LV.A-6...
323725
LV.A-60-24-SST-M20x98
60
M20
141
-
98
43
24
24
24
18000
332
Levelling elements LV.A-6...
323741
LV.A-60-24-SST-M20x138
60
M20
181
-
138
43
24
24
24
18000
412
Levelling elements LV.A-6...
323761
LV.A-60-24-SST-M20x158
60
M20
201
-
158
43
24
24
24
18000
452
Levelling elements LV.A-6...
323781
LV.A-60-24-SST-M20x198
60
M20
241
-
198
43
24
24
24
18000
537
Levelling elements LV.A-6...
323825
LV.A-60-24-SST-M24x98
60
M24
141
-
98
43
24
24
24
18000
432
Levelling elements LV.A-6...
323861
LV.A-60-24-SST-M24x158
60
M24
201
-
158
43
24
24
24
18000
607
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表