目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMY.B - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMY.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmy/lmy_b_asmtab.prj},{NB=Levelling elements LMY.120-SST-M20 (0)},{CODE=407713},{DESCRIPTION=LMY.120-SST-M20},{ROT=0},{DIM01=120},{DIM02=M20},{DIM02X=20},{DIM03=59},{DIM04=12.0},{DIM05=-},{DIM05X=0.0},{DIM06=20},{DIM07=27},{WEIGHT=-},{PPATH=lmy_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l
[mm]
DIM04
l2
[mm]
DIM05
l3
[mm]
DIM06
h
[mm]
DIM07
s
[mm]
WEIGHT
Weight
[g]
Levelling elements LMY.80...
407701
LMY.80-SST-M8
80
M8
34
8.5
-
8
14
-
Levelling elements LMY.80...
407702
LMY.80-SST-M10
80
M10
37
8.5
-
10
14
-
Levelling elements LMY.80...
407703
LMY.80-SST-M12
80
M12
40
8.5
-
12
17
-
Levelling elements LMY.80...
407704
LMY.80-SST-M16
80
M16
46
8.5
-
16
22
-
Levelling elements LMY.80...
407705
LMY.80-SST-M20
80
M20
54
8.5
-
20
27
-
Levelling elements LMY.10...
407707
LMY.100-SST-M8
100
M8
35
9.0
-
8
14
-
Levelling elements LMY.10...
407708
LMY.100-SST-M10
100
M10
38
9.0
-
10
14
-
Levelling elements LMY.10...
407709
LMY.100-SST-M12
100
M12
41
9.0
-
12
17
-
Levelling elements LMY.10...
407710
LMY.100-SST-M16
100
M16
47
9.0
-
16
22
-
Levelling elements LMY.10...
407711
LMY.100-SST-M20
100
M20
55
9.0
-
20
27
-
Levelling elements LMY.12...
407713
LMY.120-SST-M20
120
M20
59
12.0
-
20
27
-
Levelling elements LMY.80...
407851
LMY.80-AS-SST-M8
80
M8
34
8.5
2
8
14
-
Levelling elements LMY.80...
407852
LMY.80-AS-SST-M10
80
M10
37
8.5
2
10
14
-
Levelling elements LMY.80...
407853
LMY.80-AS-SST-M12
80
M12
40
8.5
2
12
17
-
Levelling elements LMY.80...
407854
LMY.80-AS-SST-M16
80
M16
46
8.5
2
16
22
-
Levelling elements LMY.80...
407855
LMY.80-AS-SST-M20
80
M20
54
8.5
2
20
27
-
Levelling elements LMY.10...
407857
LMY.100-AS-SST-M8
100
M8
35
9.0
3
8
14
-
Levelling elements LMY.10...
407858
LMY.100-AS-SST-M10
100
M10
38
9.0
3
10
14
-
Levelling elements LMY.10...
407859
LMY.100-AS-SST-M12
100
M12
41
9.0
3
12
17
-
Levelling elements LMY.10...
407860
LMY.100-AS-SST-M16
100
M16
47
9.0
3
16
22
-
Levelling elements LMY.10...
407861
LMY.100-AS-SST-M20
100
M20
55
9.0
3
20
27
-
Levelling elements LMY.12...
407863
LMY.120-AS-SST-M20
120
M20
59
12.0
3.5
20
27
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表