目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMP.F P-TR - Levelling elements for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMP.F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmp_f/lmp_f_p_tr_asmtab.prj},{NB=Levelling elements for ground mounting LMP.F-60-SST-M16-75-TR(0)},{CODE=405241},{DESCRIPTION=LMP.F-60-SST-M16-75-TR},{POS=0},{DIM01=60},{DIM02=M16},{DIM03=75},{DIM04=17},{DIM05=6},{DIM06=2.5},{DIM07=50},{DIM08=2},{DIM09=12},{DIM10=8},{DIM11=16000},{WEIGHT=202},{DIM100=17},{DIM044=13},{DIM111=15},{PPATH=lmp_f_p_tr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
l4
[mm]
DIM08
l5
[mm]
DIM09
s
[mm]
DIM10
s1
[mm]
DIM11
Max. limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements for gr...
404976
LMP.F-50-M8-40-TR
50
M8
40
11
6
2.5
45
2
17
-
8000
61
Levelling elements for gr...
404977
LMP.F-50-M8-50-TR
50
M8
50
11
6
2.5
45
2
17
-
8000
80
Levelling elements for gr...
404978
LMP.F-50-M8-63-TR
50
M8
63
11
6
2.5
45
2
17
-
8000
90
Levelling elements for gr...
404981
LMP.F-50-M10-50-TR
50
M10
50
11
6
2.5
45
2
17
-
8000
100
Levelling elements for gr...
404982
LMP.F-50-M10-60-TR
50
M10
60
11
6
2.5
45
2
17
-
8000
88
Levelling elements for gr...
404983
LMP.F-50-M10-80-TR
50
M10
80
11
6
2.5
45
2
17
-
8000
100
Levelling elements for gr...
404984
LMP.F-50-M10-100-TR
50
M10
100
11
6
2.5
45
2
17
-
8000
110
Levelling elements for gr...
404986
LMP.F-50-M12-60-TR
50
M12
60
11
6
2.5
45
2
17
-
8000
120
Levelling elements for gr...
404987
LMP.F-50-M12-80-TR
50
M12
80
11
6
2.5
45
2
17
-
8000
130
Levelling elements for gr...
404988
LMP.F-50-M12-100-TR
50
M12
100
11
6
2.5
45
2
17
-
8000
140
Levelling elements for gr...
404989
LMP.F-50-M12-125-TR
50
M12
125
11
6
2.5
45
2
17
-
8000
160
Levelling elements for gr...
404991
LMP.F-50-M16-75-TR
50
M16
75
17
6
2.5
45
2
12
8
8000
178
Levelling elements for gr...
404992
LMP.F-50-M16-100-TR
50
M16
100
17
6
2.5
45
2
12
8
8000
220
Levelling elements for gr...
404993
LMP.F-50-M16-125-TR
50
M16
125
17
6
2.5
45
2
12
8
8000
250
Levelling elements for gr...
404994
LMP.F-50-M16-150-TR
50
M16
150
17
6
2.5
45
2
12
8
8000
280
Levelling elements for gr...
404995
LMP.F-50-M16-200-TR
50
M16
200
17
6
2.5
45
2
12
8
8000
300
Levelling elements for gr...
405036
LMP.F-60-M8-40-TR
60
M8
40
11
6
2.5
50
2
17
-
8000
80
Levelling elements for gr...
405037
LMP.F-60-M8-50-TR
60
M8
50
11
6
2.5
50
2
17
-
8000
89
Levelling elements for gr...
405038
LMP.F-60-M8-63-TR
60
M8
63
11
6
2.5
50
2
17
-
8000
104
Levelling elements for gr...
405041
LMP.F-60-M10-50-TR
60
M10
50
11
6
2.5
50
2
17
-
10000
100
Levelling elements for gr...
405042
LMP.F-60-M10-60-TR
60
M10
60
11
6
2.5
50
2
17
-
10000
100
Levelling elements for gr...
405043
LMP.F-60-M10-80-TR
60
M10
80
11
6
2.5
50
2
17
-
10000
120
Levelling elements for gr...
405044
LMP.F-60-M10-100-TR
60
M10
100
11
6
2.5
50
2
17
-
10000
120
Levelling elements for gr...
405046
LMP.F-60-M12-60-TR
60
M12
60
11
6
2.5
50
2
17
-
10000
120
Levelling elements for gr...
405047
LMP.F-60-M12-80-TR
60
M12
80
11
6
2.5
50
2
17
-
10000
150
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表