目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 509 - Ball transfer units
Elesa
GENERAL CATALOGUE
Machine elements
Transfer units
GN 509
Powered by
CAD模型選擇
{elesa/general_catalogue/09/4_ball_transfer_units/gn_509/gn_509.prj},{NB=Ball transfer units GN 509-22-SBL},{CODE=GN.23011},{DESCRIPTION=GN 509-22-SBL},{DIM01=22.2},{DIM02=36},{DIM03=45},{DIM04=29.5},{DIM05=10.0},{DIM06=6},{DIM07=3.0},{DIM08=1200},{WEIGHT=130}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
h1 ±0.3
[mm]
DIM05
h2 ±0.3
[mm]
DIM06
h3 ±0.3
[mm]
DIM07
h4
[mm]
DIM08
Max. load carrying capacity
[N]
WEIGHT
Weight
[g]
Ball transfer units GN 50...
GN.23006
GN 509-15-SBL
15.8
24
31
21.0
9.5
5
2.5
500
40
Ball transfer units GN 50...
GN.23010
GN 509-15-SKU
15.8
24
31
21.0
9.5
5
2.9
70
24
Ball transfer units GN 50...
GN.23007
GN 509-15-SNI
15.8
24
31
21.0
9.5
5
2.5
300
40
Ball transfer units GN 50...
GN.23011
GN 509-22-SBL
22.2
36
45
29.5
10.0
6
3.0
1200
130
Ball transfer units GN 50...
GN.23014
GN 509-22-SKU
22.2
36
45
29.5
9.8
6
2.9
100
93
Ball transfer units GN 50...
GN.23012
GN 509-22-SNI
22.2
36
45
29.5
10.0
6
3.0
900
130
Ball transfer units GN 50...
GN.23016
GN 509-30-SBL
30.1
45
55
38.0
13.5
7
3.5
2000
265
Ball transfer units GN 50...
GN.23019
GN 509-30-SKU
30.1
45
55
37.8
13.8
7
3.7
150
168
Ball transfer units GN 50...
GN.23017
GN 509-30-SNI
30.1
45
55
38.0
13.5
7
3.5
1500
265
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表