目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVG - Vibration damping elements
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVG
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dvg/dvg.prj},{NB=Vibration damping elements DVG-M8-A-40},{CODE=436001},{DESCRIPTION=DVG-M8-A-40},{DIM01=75},{DIM02=114},{DIM03=33},{DIM04=M8},{DIM05=9},{DIM06=2.5},{DIM07=15},{DIM08=96},{DIM09=14},{DIM10=30},{WEIGHT=213}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
H
[mm]
DIM04
d
[mm]
DIM05
d1
[mm]
DIM06
h2
[mm]
DIM07
s
[mm]
DIM08
f
[mm]
DIM09
F1
[N]
DIM10
F2
[N]
WEIGHT
Weight
[g]
Vibration damping element...
436001
DVG-M8-A-40
75
114
33
M8
9
2.5
15
96
14
30
213
Vibration damping element...
436006
DVG-M8-A-60
75
114
33
M8
9
2.5
15
96
25
70
213
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表