目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVC.2 - Vibration damping elements
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVC.1 - DVC.2 - DVC.3
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dvc_1_dvc_2_dvc_3/dvc_2.prj},{NB=Vibration damping elements DVC.2-40-20-48-M8-23-55},{CODE=433821},{DESCRIPTION=DVC.2-40-20-48-M8-23-55},{DIM01=40},{DIM02=48},{DIM03=M8},{DIM03X=8.000},{DIM04=20.0},{DIM05=23},{DIM06=8},{WEIGHT=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
Ø d G7
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Vibration damping element...
433901
DVC.2-10-8-10-M4-10-40
10
10
M4
8.0
10
4
-
Vibration damping element...
433751
DVC.2-10-8-10-M4-10-55
10
10
M4
8.0
10
4
-
Vibration damping element...
434051
DVC.2-10-8-10-M4-10-70
10
10
M4
8.0
10
4
-
Vibration damping element...
433911
DVC.2-15-8,5-15-M4-10-40
15
15
M4
8.5
10
4
-
Vibration damping element...
433761
DVC.2-15-8,5-15-M4-10-55
15
15
M4
8.5
10
4
-
Vibration damping element...
434061
DVC.2-15-8,5-15-M4-10-70
15
15
M4
8.5
10
4
-
Vibration damping element...
433916
DVC.2-15-12-15-M4-10-40
15
15
M4
12.0
10
4
-
Vibration damping element...
433766
DVC.2-15-12-15-M4-10-55
15
15
M4
12.0
10
4
-
Vibration damping element...
434066
DVC.2-15-12-15-M4-10-70
15
15
M4
12.0
10
4
-
Vibration damping element...
433923
DVC.2-20-14-15-M6-18-40
20
15
M6
14.0
18
6
-
Vibration damping element...
433773
DVC.2-20-14-15-M6-18-55
20
15
M6
14.0
18
6
-
Vibration damping element...
434073
DVC.2-20-14-15-M6-18-70
20
15
M6
14.0
18
6
-
Vibration damping element...
433925
DVC.2-20-14-19-M6-18-40
20
19
M6
14.0
18
6
-
Vibration damping element...
433775
DVC.2-20-14-19-M6-18-55
20
19
M6
14.0
18
6
-
Vibration damping element...
434075
DVC.2-20-14-19-M6-18-70
20
19
M6
14.0
18
6
-
Vibration damping element...
433927
DVC.2-20-14-20-M6-18-40
20
20
M6
14.0
18
6
-
Vibration damping element...
433777
DVC.2-20-14-20-M6-18-55
20
20
M6
14.0
18
6
-
Vibration damping element...
434077
DVC.2-20-14-20-M6-18-70
20
20
M6
14.0
18
6
-
Vibration damping element...
433931
DVC.2-21-16-22-M6-18-40
21
22
M6
16.0
18
6
-
Vibration damping element...
433781
DVC.2-21-16-22-M6-18-55
21
22
M6
16.0
18
6
-
Vibration damping element...
434081
DVC.2-21-16-22-M6-18-70
21
22
M6
16.0
18
6
-
Vibration damping element...
433921
DVC.2-20-12-30-M6-18-40
20
30
M6
12.0
18
6
-
Vibration damping element...
433771
DVC.2-20-12-30-M6-18-55
20
30
M6
12.0
18
6
-
Vibration damping element...
434071
DVC.2-20-12-30-M6-18-70
20
30
M6
12.0
18
6
-
Vibration damping element...
433929
DVC.2-20-14-30-M6-18-40
20
30
M6
14.0
18
6
-
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表