目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVC.1 - Vibration damping elements
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVC.1 - DVC.2 - DVC.3
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dvc_1_dvc_2_dvc_3/dvc_1.prj},{NB=Vibration damping elements DVC.1-40-20-48-M8-23-70},{CODE=433481},{DESCRIPTION=DVC.1-40-20-48-M8-23-70},{DIM01=40},{DIM02=48},{DIM03=M8},{DIM03X=8.000},{DIM04=20.0},{DIM05=23},{WEIGHT=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
Ø d G7
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
WEIGHT
Weight
[g]
Vibration damping element...
433201
DVC.1-10-4,5-8-M4-10-40
10
8
M4
4.5
10
-
Vibration damping element...
433001
DVC.1-10-4,5-8-M4-10-55
10
8
M4
4.5
10
-
Vibration damping element...
433401
DVC.1-10-4,5-8-M4-10-70
10
8
M4
4.5
10
-
Vibration damping element...
433206
DVC.1-10-8-10-M4-10-40
10
10
M4
8.0
10
-
Vibration damping element...
433006
DVC.1-10-8-10-M4-10-55
10
10
M4
8.0
10
-
Vibration damping element...
433406
DVC.1-10-8-10-M4-10-70
10
10
M4
8.0
10
-
Vibration damping element...
433211
DVC.1-15-8,5-15-M4-10-40
15
15
M4
8.5
10
-
Vibration damping element...
433011
DVC.1-15-8,5-15-M4-10-55
15
15
M4
8.5
10
-
Vibration damping element...
433411
DVC.1-15-8,5-15-M4-10-70
15
15
M4
8.5
10
-
Vibration damping element...
433216
DVC.1-15-12-15-M4-10-40
15
15
M4
12.0
10
-
Vibration damping element...
433016
DVC.1-15-12-15-M4-10-55
15
15
M4
12.0
10
-
Vibration damping element...
433416
DVC.1-15-12-15-M4-10-70
15
15
M4
12.0
10
-
Vibration damping element...
433231
DVC.1-20-14-15-M6-18-40
20
15
M6
14.0
18
-
Vibration damping element...
433031
DVC.1-20-14-15-M6-18-55
20
15
M6
14.0
18
-
Vibration damping element...
433431
DVC.1-20-14-15-M6-18-70
20
15
M6
14.0
18
-
Vibration damping element...
433233
DVC.1-20-14-19-M6-18-40
20
19
M6
14.0
18
-
Vibration damping element...
433033
DVC.1-20-14-19-M6-18-55
20
19
M6
14.0
18
-
Vibration damping element...
433433
DVC.1-20-14-19-M6-18-70
20
19
M6
14.0
18
-
Vibration damping element...
433235
DVC.1-20-14-20-M6-18-40
20
20
M6
14.0
18
-
Vibration damping element...
433035
DVC.1-20-14-20-M6-18-55
20
20
M6
14.0
18
-
Vibration damping element...
433435
DVC.1-20-14-20-M6-18-70
20
20
M6
14.0
18
-
Vibration damping element...
433241
DVC.1-21-16-22-M6-18-40
21
22
M6
16.0
18
-
Vibration damping element...
433041
DVC.1-21-16-22-M6-18-55
21
22
M6
16.0
18
-
Vibration damping element...
433441
DVC.1-21-16-22-M6-18-70
21
22
M6
16.0
18
-
Vibration damping element...
433221
DVC.1-20-12-30-M6-18-40
20
30
M6
12.0
18
-
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表