目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVA 3 - Vibration damping elements
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVA.1 - DVA.1 - DVA.3
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dva_1_dva_2_dva_3/dva_3.prj},{NB=Vibration damping elements DVA.3-70-35-M10-70},{CODE=417693},{DESCRIPTION=DVA.3-70-35-M10-70},{DIM01=70},{DIM02=35},{DIM03=M10},{DIM04=10},{DIM05=15940},{DIM06=9},{DIM07=1822},{WEIGHT=315},{D=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
Ø d G7
ⁿ/ₐ
DIM04
h
[mm]
DIM05
Max load
[N]
DIM06
Max deflection
[mm]
DIM07
Stiffness
[N/mm]
WEIGHT
Weight
[g]
Vibration damping element...
414801
DVA.3-8-8-M3-40
8
8
M3
3
50
2
25
1
Vibration damping element...
412301
DVA.3-8-8-M3-55
8
8
M3
3
85
2
43
1
Vibration damping element...
417501
DVA.3-8-8-M3-70
8
8
M3
3
150
2
75
1
Vibration damping element...
414805
DVA.3-8-13-M3-40
8
13
M3
3
41
3
13
2
Vibration damping element...
412305
DVA.3-8-13-M3-55
8
13
M3
3
74
3
23
2
Vibration damping element...
417505
DVA.3-8-13-M3-70
8
13
M3
3
152
3
47
2
Vibration damping element...
414811
DVA.3-10-10-M4-40
10
10
M4
4
75
3
30
2
Vibration damping element...
412321
DVA.3-10-10-M4-55
10
10
M4
4
100
3
40
2
Vibration damping element...
417511
DVA.3-10-10-M4-70
10
10
M4
4
200
3
80
2
Vibration damping element...
414821
DVA.3-10-15-M4-40
10
15
M4
4
65
4
17
3
Vibration damping element...
412326
DVA.3-10-15-M4-55
10
15
M4
4
100
4
27
3
Vibration damping element...
417521
DVA.3-10-15-M4-70
10
15
M4
4
150
4
40
3
Vibration damping element...
414823
DVA.3-10-20-M4-40
10
20
M4
4
54
5
11
3
Vibration damping element...
412329
DVA.3-10-20-M4-55
10
20
M4
4
108
5
22
3
Vibration damping element...
417523
DVA.3-10-20-M4-70
10
20
M4
4
201
5
40
3
Vibration damping element...
414831
DVA.3-15-10-M4-40
15
10
M4
4
210
2
105
4
Vibration damping element...
412331
DVA.3-15-10-M4-55
15
10
M4
4
325
2
163
4
Vibration damping element...
417531
DVA.3-15-10-M4-70
15
10
M4
4
717
2
359
4
Vibration damping element...
414841
DVA.3-15-15-M4-40
15
15
M4
4
155
4
41
6
Vibration damping element...
412341
DVA.3-15-15-M4-55
15
15
M4
4
280
4
75
6
Vibration damping element...
417541
DVA.3-15-15-M4-70
15
15
M4
4
513
4
137
6
Vibration damping element...
414851
DVA.3-15-20-M4-40
15
20
M4
4
151
5
30
8
Vibration damping element...
412346
DVA.3-15-20-M4-55
15
20
M4
4
234
5
47
8
Vibration damping element...
417551
DVA.3-15-20-M4-70
15
20
M4
4
468
5
94
8
Vibration damping element...
414854
DVA.3-16-15-M5-40
16
15
M5
5
752
4
200
10
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表