目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BJT-p - Rod ends with stud
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
BJT.
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/bjt/bjt_p.prj},{NB=Rod ends with stud BJT-p-M10-48(0)},{CODE=470121},{DESCRIPTION=BJT-p-M10-48},{ROT=0},{ROTX=25},{DIM01=M10},{DIM01X=10},{PITCH=1.000},{DIM02=48},{DIM03=28},{DIM04=10},{DIM05=30},{DK=19.050},{DIM06=14},{DIM07=10.50},{DIM08=63},{WEIGHT=13},{VER=3},{PPATH=parts/bjt_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
ⁿ/ₐ
DESCRIPTION
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h1
[mm]
DIM03
l
[mm]
DIM04
d1 E10
[mm]
DIM05
d2
[mm]
DIM06
b
[mm]
DIM07
b1
[mm]
DIM08
h
[mm]
WEIGHT
Weight
[g]
Rod ends with stud BJT-p-...
470101
BJT-p-M6-36
M6
36
21
6
20
9
7.00
46
4
Rod ends with stud BJT-p-...
470111
BJT-p-M8-43
M8
43
25
8
24
12
9.00
55
7
Rod ends with stud BJT-p-...
470121
BJT-p-M10-48
M10
48
28
10
30
14
10.50
63
13
Rod ends with stud BJT-p-...
470122
BJT-p-M10x1.25-48
M10x1.25
48
28
10
30
14
10.50
63
13
Rod ends with stud BJT-p-...
470131
BJT-p-M12-54
M12
54
32
12
34
16
12.00
71
18
Rod ends with stud BJT-p-...
470132
BJT-p-M12x1.25-54
M12X1.25
54
32
12
34
16
12.00
71
18
Rod ends with stud BJT-p-...
470141
BJT-p-M14-61
M14
61
36
14
38
19
13.50
80
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表