您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 187.4-NI - Toothed clamping elements
Elesa
GENERAL CATALOGUE
Machine elements
Cam locking levers
GN 187.4-NI
Powered by
CAD模型選擇
{elesa/general_catalogue/09/2_cam_locking_levers/gn_187_4/gn187_4_a.prj},{NB=Toothed clamping elements GN 187.4-27-60-C-NI},{NORMNR=GN 187.4},{CODE=GN.31449},{DESCRIPTION=GN 187.4-27-60-C-NI},{DIM01=27},{DIM02=7.5},{DIM03=M5},{DIM04=-},{DIM05=-},{D6NDM=4},{DIM06=M4},{DIM07=4},{DIM08=19.5},{DIM09=15},{DIM10=15},{DIM11=0.7},{DIM12=15},{WEIGHT=24},{VER=3},{D=27},{H=7.5},{DD=M5},{D1=-},{D1X=0.0},{D2=-},{D2X=0.0},{D3=M3},{D3NDM=3},{D4=4},{D5=19.5},{F=15},{FX=15},{H1=15},{Z=60},{NDM3=5.000},{M2=15},{X=0.7},{WSVIS=Edelstahl},{WSX='ST','Sinterstahl','NI','Edelstahl'},{R4P=0.060},{D5R=8.100},{HXX=1.0},{X1=7.100},{X2=7.210},{RX=0.150},{XX1=6.880},{XX2=7.034},{ANG1=0.030}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
h1
[mm]
DIM03
d3
[mm]
DIM04
d5
[mm]
DIM05
d4
[mm]
DIM06
d6
[mm]
DIM07
d7
[mm]
DIM08
d2
[mm]
DIM09
m1
[mm]
DIM10
h2
[mm]
DIM11
w min
[mm]
DIM12
m2
[mm]
WEIGHT
Weight
[g]
Toothed clamping elements...
GN.31421
GN 187.4-22-48-A-NI
22
6.5
M4
3.2
-
-
3
15.5
12
13
0.6
12
20
Toothed clamping elements...
GN.31427
GN 187.4-22-60-A-NI
22
6.5
M4
3.2
-
-
3
15.5
12
13
0.6
12
20
Toothed clamping elements...
GN.31441
GN 187.4-27-48-A-NI
27
7.5
M5
4.3
-
-
4
19.5
15
15
0.7
15
20
Toothed clamping elements...
GN.31447
GN 187.4-27-60-A-NI
27
7.5
M5
4.3
-
-
4
19.5
15
15
0.7
15
21
Toothed clamping elements...
GN.31461
GN 187.4-32-48-A-NI
32
9.0
M6
5.3
-
-
5
23.5
18
18
0.9
18
35
Toothed clamping elements...
GN.31467
GN 187.4-32-60-A-NI
32
9.0
M6
5.3
-
-
5
23.5
18
18
0.9
18
37
Toothed clamping elements...
GN.31481
GN 187.4-40-48-A-NI
40
11.5
M8
6.3
-
-
6
30.0
23
23
1.3
23
50
Toothed clamping elements...
GN.31487
GN 187.4-40-60-A-NI
40
11.5
M8
6.3
-
-
6
30.0
23
23
1.3
23
60
Toothed clamping elements...
GN.31422
GN 187.4-22-48-B-NI
22
6.5
-
3.2
4.2
-
3
15.5
12
13
0.6
12
20
Toothed clamping elements...
GN.31428
GN 187.4-22-60-B-NI
22
6.5
-
3.2
4.2
-
3
15.5
12
13
0.6
12
20
Toothed clamping elements...
GN.31442
GN 187.4-27-48-B-NI
27
7.5
-
4.3
5.2
-
4
19.5
15
15
0.7
15
20
Toothed clamping elements...
GN.31448
GN 187.4-27-60-B-NI
27
7.5
-
4.3
5.2
-
4
19.5
15
15
0.7
15
21
Toothed clamping elements...
GN.31462
GN 187.4-32-48-B-NI
32
9.0
-
5.3
6.2
-
5
23.5
18
18
0.9
18
35
Toothed clamping elements...
GN.31468
GN 187.4-32-60-B-NI
32
9.0
-
5.3
6.2
-
5
23.5
18
18
0.9
18
36
Toothed clamping elements...
GN.31482
GN 187.4-40-48-B-NI
40
11.5
-
6.3
8.2
-
6
30.0
23
23
1.3
23
72
Toothed clamping elements...
GN.31488
GN 187.4-40-60-B-NI
40
11.5
-
6.3
8.2
-
6
30.0
23
23
1.3
23
80
Toothed clamping elements...
GN.31423
GN 187.4-22-48-C-NI
22
6.5
M4
-
-
M3
3
15.5
12
13
0.6
12
20
Toothed clamping elements...
GN.31429
GN 187.4-22-60-C-NI
22
6.5
M4
-
-
M3
3
15.5
12
13
0.6
12
14
Toothed clamping elements...
GN.31443
GN 187.4-27-48-C-NI
27
7.5
M5
-
-
M4
4
19.5
15
15
0.7
15
24
Toothed clamping elements...
GN.31449
GN 187.4-27-60-C-NI
27
7.5
M5
-
-
M4
4
19.5
15
15
0.7
15
24
Toothed clamping elements...
GN.31463
GN 187.4-32-48-C-NI
32
9.0
M6
-
-
M5
5
23.5
18
18
0.9
18
39
Toothed clamping elements...
GN.31469
GN 187.4-32-60-C-NI
32
9.0
M6
-
-
M5
5
23.5
18
18
0.9
18
41
Toothed clamping elements...
GN.31483
GN 187.4-40-48-C-NI
40
11.5
M8
-
-
M6
6
30.0
23
23
1.3
23
81
Toothed clamping elements...
GN.31489
GN 187.4-40-60-C-NI
40
11.5
M8
-
-
M6
6
30.0
23
23
1.3
23
80
Toothed clamping elements...
GN.31424
GN 187.4-22-48-D-NI
22
6.5
-
-
4.2
M3
3
15.5
12
13
0.6
12
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表