您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 7072.2-B - Dismountable split set collars
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 7072.2
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_7072_2/gn_7072_2_b_asmtab.prj},{NB=Dismountable split set collars GN 7072.2-42-B20-NI-B},{CODE=GN.75327},{DESCRIPTION=GN 7072.2-42-B20-NI-B},{DIM01=42},{DIM02=20},{DIM03=M5},{D3=5},{DIM04=4.5},{DIM05=15},{DIM06=31},{DIM07=3.0},{DIM08=0.6},{X=0.6},{DIM09=GN 311-30-M5-15-SW},{WEIGHT=88},{DK=8.500},{D4Y=14},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5.000},{SW=4.000},{SWY=3.000},{LD3=12},{DIM66=17.0},{DIM77=24.7},{PPATH=gn_7072_2_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
d5
ⁿ/ₐ
DIM05
b
[mm]
DIM06
m
[mm]
DIM07
s
[mm]
DIM08
x
[mm]
DIM09
d3 Clamping kit
[mm]
WEIGHT
Weight
[g]
Dismountable split set co...
GN.75302
GN 7072.2-30-B12-NI-B
30
12
M4
3.5
11
21
2.1
0.7
GN 311-30-M4-12-SW
35
Dismountable split set co...
GN.75307
GN 7072.2-32-B14-NI-B
32
14
M4
3.5
11
23
2.1
0.7
GN 311-30-M4-12-SW
39
Dismountable split set co...
GN.75312
GN 7072.2-36-B15-NI-B
36
15
M5
4.5
13
26
2.1
1.4
GN 311-30-M5-13-SW
64
Dismountable split set co...
GN.75317
GN 7072.2-36-B16-NI-B
36
16
M5
4.5
13
26
2.1
1.4
GN 311-30-M5-13-SW
58
Dismountable split set co...
GN.75322
GN 7072.2-42-B18-NI-B
42
18
M5
4.5
15
30
3.0
0.6
GN 311-30-M5-15-SW
94
Dismountable split set co...
GN.75327
GN 7072.2-42-B20-NI-B
42
20
M5
4.5
15
31
3.0
0.6
GN 311-30-M5-15-SW
88
Dismountable split set co...
GN.75332
GN 7072.2-48-B22-NI-B
48
22
M5
5.5
15
35
3.0
-
GN 311-45-M5-16-SW
118
Dismountable split set co...
GN.75337
GN 7072.2-48-B25-NI-B
48
25
M5
5.5
15
36
3.0
-
GN 311-45-M5-16-SW
108
Dismountable split set co...
GN.75342
GN 7072.2-55-B28-NI-B
55
28
M6
5.5
15
42
3.0
0.5
GN 311-45-M6-18-SW
148
Dismountable split set co...
GN.75347
GN 7072.2-55-B30-NI-B
55
30
M6
5.5
15
42
3.0
0.5
GN 311-45-M6-18-SW
140
Dismountable split set co...
GN.75352
GN 7072.2-60-B32-NI-B
60
32
M6
5.5
15
46
4.0
0.4
GN 311-45-M6-19-SW
181
Dismountable split set co...
GN.75357
GN 7072.2-60-B35-NI-B
60
35
M6
5.5
15
48
4.0
0.4
GN 311-45-M6-19-SW
154
Dismountable split set co...
GN.75362
GN 7072.2-65-B40-NI-B
65
40
M6
5.5
15
52
4.0
0.5
GN 311-45-M6-20-SW
174
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 7072.2-C - ELESA-Dismountable split set collars
Elesa
26.09.2023
GN 7062.2-A - ELESA-Semi-split set collars
Elesa
26.09.2023
GN 7072.2-A - ELESA-Dismountable split set collars
Elesa
26.09.2023
VRTP+I - ELESA-Spoked handwheels
Elesa
24.06.2024
GN 145-NI - ELESA-Connecting clamps with mounting base
Elesa
24.06.2024
GN 707.2 - ELESA-Semi-split set collars Clamping assembly
Elesa
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表