您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 7072.1-B - Dismountable split set collars
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 7072.1
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_7072_1/gn_7072_1_b_asmtab.prj},{NB=Dismountable split set collars GN 7072.1-42-B20-NI-B},{CODE=GN.75227},{DESCRIPTION=GN 7072.1-42-B20-NI-B},{DIM01=42},{DIM02=20},{DIM03=M5},{D3=5},{DIM04=M4},{D4=4},{DIM05=15},{DIM06=12},{DIM07=14.3},{DIM08=3.0},{DIM09=0.6},{X=0.600},{DIM10=GN 311-30-M5-15-SW},{WEIGHT=91},{DK=8.500},{D4Y=14},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5.000},{SW=4.000},{SWY=3.000},{LD3=12},{DIM66=17.0},{DIM77=24.7},{PPATH=gn_7072_1_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
d4
ⁿ/ₐ
DIM05
b
[mm]
DIM06
m
[mm]
DIM07
k
[mm]
DIM08
s
[mm]
DIM09
x
[mm]
DIM10
d3 Clamping kit
[mm]
WEIGHT
Weight
[g]
Dismountable split set co...
GN.75202
GN 7072.1-30-B12-NI-B
30
12
M4
M3
11
8
9.7
2.1
0.7
GN 311-30-M4-12-SW
37
Dismountable split set co...
GN.75207
GN 7072.1-32-B14-NI-B
32
14
M4
M3
11
8
10.8
2.1
0.7
GN 311-30-M4-12-SW
40
Dismountable split set co...
GN.75212
GN 7072.1-36-B15-NI-B
36
15
M5
M4
13
10
11.7
2.1
1.4
GN 311-30-M5-13-SW
68
Dismountable split set co...
GN.75217
GN 7072.1-36-B16-NI-B
36
16
M5
M4
13
10
12.0
2.1
1.4
GN 311-30-M5-13-SW
60
Dismountable split set co...
GN.75222
GN 7072.1-42-B18-NI-B
42
18
M5
M4
15
12
13.7
3.0
0.6
GN 311-30-M5-15-SW
96
Dismountable split set co...
GN.75227
GN 7072.1-42-B20-NI-B
42
20
M5
M4
15
12
14.3
3.0
0.6
GN 311-30-M5-15-SW
91
Dismountable split set co...
GN.75232
GN 7072.1-48-B22-NI-B
48
22
M5
M4
15
12
16.4
3.0
-
GN 311-45-M5-16-SW
125
Dismountable split set co...
GN.75237
GN 7072.1-48-B25-NI-B
48
25
M5
M4
15
12
17.2
3.0
-
GN 311-45-M5-16-SW
113
Dismountable split set co...
GN.75242
GN 7072.1-55-B28-NI-B
55
28
M6
M5
15
18
18.7
3.0
0.5
GN 311-45-M6-18-SW
153
Dismountable split set co...
GN.75247
GN 7072.1-55-B30-NI-B
55
30
M6
M5
15
18
19.3
3.0
0.5
GN 311-45-M6-18-SW
145
Dismountable split set co...
GN.75252
GN 7072.1-60-B32-NI-B
60
32
M6
M5
15
18
21.2
4.0
0.4
GN 311-45-M6-19-SW
186
Dismountable split set co...
GN.75257
GN 7072.1-60-B35-NI-B
60
35
M6
M5
15
18
22.0
4.0
0.4
GN 311-45-M6-19-SW
157
Dismountable split set co...
GN.75262
GN 7072.1-65-B40-NI-B
65
40
M6
M5
15
18
24.7
4.0
0.5
GN 311-45-M6-20-SW
178
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表